Isolation Pump Flanges with Purge Port and Swivel Flange - PIPFM1
Watts

Isolation Pump Flanges with Purge Port and Swivel Flange - PIPFM1

Series PIPFM1 Isolation Pump Flanges with Purge Port and Swivel Flange are designed to provide circulator pump isolation to facilitate circulator pump replacement or repair. The integral 1/2 in. purge port provides fast system purging. Pressure rated to 600psi WOG.

PIPFM1 models available with threaded NPT, solder or press connections.

Features

  • Swivel flange allows purge port to be positioned for optimal convenience
  • Integral purge port saves time and money compared to other purge stations
  • Provides isolation for the circulator pump to facilitate replacement or repair
  • Sizes: 3/4 in. ‒ 1 1/4 in. (20 ‒ 32mm)
Specifikim
  • Keywords: assembly, backflow, backflow valve, ballvalve, bonnet, builtin bypass, bypass, check, checkvalve, coupling, cover, double, doublecheck, expansion, fill, fire, fullport, high capacity, high capacity pressure reducing valve, high capacity water pressure reducing valve, high pressure, hydronic, inlet strainer, kit, lead free, lf, lf223, lfn223, lock, low pressure, male, pressure reducing valve, preventer, prevention, prv, quarter turn shutoff, quarterturn, quick, reduce pressure valve, reducing valve, releif, relief, repair, rpza, rubber, seat, separator, shut-off, tank, threaded, twopiece, ullisted, union angle inlet, union angle outlet, valve, vlv, water pressure reducing valve, water pressure reducing valves, wp valve, wprv, assembly, backflow, bonnet, bypass, check, cover, kit, releif, repair, rubber, seat, valve, watts, watts regulator, plumbing, draings, valves, pipes, drainage, automatic control valves, control valves, reducing valves, pressure reducing valves, ball valves, control valves, liquid control valves, water safety

Specifikime teknike
  • Referencë unikepipfm1-pump-flange
  • Familja e produktevePlumbing & Flow Control Solutions
  • Grupi i produkteveShutoff Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-04-28
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 PërshkrimValve products
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit