Duplex Vertical Multistage Booster Pump Package - RWP-3-DVM
Watts

Duplex Vertical Multistage Booster Pump Package - RWP-3-DVM

RWP-3-DVM Duplex Multistage Booster Pump Package provides flow and pressure of rainwater in RainCycle commercial rainwater harvesting systems. Rated for flows up to 150 GPM and 125 psi, this package includes Goulds e-SV vertical multi-stage pumps to maximize energy efficiency, service life and reduce maintenance.

The package is pre-plumbed on a stainless steel skid base for fast installation and includes check valves, safety pressure relief valves, isolation valves and pressure gauges. Variable speed drives with a 4-20mA pressure sensor are included when ordered with a Rainwater Control Station using a CR, VP, or VC control panel. The variable speed drive shall be installed on the Rainwater Control Station skid for ease of system installation, operation and maintenance.

Features

  • Includes a Goulds e-SV vertical multi-stage pump to maximize energy efficiency, service life, and reduce maintenance
  • Package is pre-plumbed on a stainless steel skid base for fast installation and includes a check valve, safety pressure relief valves, isolation valves, and pressure gauges
  • Variable speed drives with a 4-20mA pressure sensor are included when ordered with a Rainwater Control Station using a CR, VP, or VC control panel
  • The variable speed drive shall be installed on the Rainwater Control Station skid for ease of system installation, operation, and maintenance
Specifikim
  • Keywords: potable water, pressure, process, regulator, watts, watts regulator, plumbing, drainage, drains, booster pumps, pumps
Specifikime teknike
  • Referencë unikeRWP-3-DVM
  • Familja e produkteveWater Quality & Rainwater Harvesting Solutions
  • Grupi i produkteveRainwater Harvesting
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-08-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Emrin UNSPSCPumps
  • UNSPSC code401515
  • Uniclass 2015 CodePr_65_53_86_66
  • Uniclass 2015 PërshkrimPressure booster pumps
  • CSI MasterFormat 2014 Code43 11 00
  • CSI MasterFormat 2014 TitleGas Fans, Blowers, Pumps and Boosters
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit