SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection
SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection
SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection
SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection
SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection
SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection
SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection
    Watts

    SentryPlus Alert® Technology Connection Kits for Backflow Preventer Flood Protection, Pressure Monitoring and Freeze Detection

    SentryPlus Alert® technology provides multiple solutions for protection, detection, and notification. Select backflow preventer assemblies are equipped for automatic flood protection signaling excessive relief valve discharge, which could be worsened by a blocked or undersized drain and cause costly damage. Other select assemblies paired with the technology deliver solutions for pressure monitoring and for freeze detection.

    Series LFF113FP Flood Protection Shutdown Control Valves help guard against property damage by continuously monitoring for excessive RPZ backflow relief valve discharge and closing the water supply automatically during potential flood conditions.

    Flood Detection - Implementing the SentryPlus Alert system on reduced pressure zone and reduced pressure detector assemblies equipped with a flood sensor adds a multichannel alert function triggering one or more notification methods (email message, SMS text message, voice call) to help facility personnel prevent discharges that could reach ruinous levels. To enable flood detection capabilities, activate the flood sensor with the add-on Sensor Connection Kit. For use with BMS or cellular communication network. Standalone flood sensor replacement kits available.

    An upgrade option for flood detection, the Air Gap Flood Sensor Connection Kit works on any RPZ assembly system including a metal air gap with a female 2 inch NPT connection. The sensor is attached to the base of the air gap and is triggered when relief valve discharges exceed 3 gpm. This kit includes both sensor and activation components. Available for BMS and cellular communication.

    Pressure Monitoring - Assess the performance of select backflow preventer assemblies including sensor technology integrated on test cocks to measure pressure fluctuations at three points. On Series LF007 and LF709 Model IOT with NRS gates only. Suitable for non-fire protection applications. An add-on monitoring connection kit is required to collect, convert, and transmit data values. Available for BMS. Sensor module replacement kit available.

    Freeze Detection - Protect small diameter devices from freeze conditions with sensor-driven temperature monitoring to signal facility personnel when temperature nears and reaches the freezing point. Freeze alerts feature available with add-on connection kit for building management systems (BMS), irrigation management systems (IMS), and Wi-Fi networks. On select devices only. Standalone freeze sensor replacement kit available.

    Specifikim
    • Features

      • Provides multiple solutions for protection, detection, and notification
      • Select assemblies paired with the technology deliver solutions for pressure monitoring and for freeze detection
      • Multichannel alert function triggering one or more notification methods
      • Standalone flood sensor and freeze sensor replacement kits available

    Specifikime teknike
    • Referencë unikeSentryPlus-Alert-Technology-Connection-Kits
    • Familja e produkteveBackflow Prevention
    • Grupi i produkteveBackflow Preventer Accessories
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-11
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 PërshkrimBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit