Smart Boiler Control, One tN4, Four Boiler, DHW, Setpoint, BACnet, Web/Mobile App Notification - 294BAC
Smart Boiler Control, One tN4, Four Boiler, DHW, Setpoint, BACnet, Web/Mobile App Notification - 294BAC
Smart Boiler Control, One tN4, Four Boiler, DHW, Setpoint, BACnet, Web/Mobile App Notification - 294BAC
Smart Boiler Control, One tN4, Four Boiler, DHW, Setpoint, BACnet, Web/Mobile App Notification - 294BAC
    Watts

    Smart Boiler Control, One tN4, Four Boiler, DHW, Setpoint, BACnet, Web/Mobile App Notification - 294BAC

    The Smart Boiler Control 294BAC provides central and indirect domestic hot water heating or volume domestic hot water heating by operating up to four boilers. This can be expanded in groups of four boilers through the use of expansion controls up to a maximum of sixteen boilers. The 294BAC operates both condensing and non-condensing boilers that are either modulating, single, two, three or four-stage to provide a flexible, cost-effective hybrid boiler plant solution. The Nexa™ by Watts web and mobile applications provide real-time remote monitoring, setting adjustments, and notifications. The control supports BACnet/IP and BACnet MS/TP for integration with building automation systems (BAS) and third party analytics platforms.

    Specifikim
    • Features

      • Remote access using Nexa by Watts web/mobile app and notifications through email, or text
      • Operates 4 boilers, expandable up to 16 using expansion controls
      • Sequential or parallel staging for condensing and non-condensing boiler groups
      • Central heating using outdoor reset, indirect DHW, dedicated DHW, setpoint, and tekmarNet calls
      • Supports reverse return, primary-secondary, and variable primary flow piping systems
      • 5-inch color touchscreen with Setup Wizard for simplified installation
      • BACnet integration through BACnet/IP or BACnet MS/TP
    Specifikime teknike
    • Referencë uniketekmar-294BAC-smart-boiler-control
    • Familja e produkteveHVAC & Hot Water Solutions
    • Grupi i produkteveControls > Multi-Staging
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-13
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • IFC classificationElement elektrik
    • Emrin UNSPSCElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_80_51
    • Uniclass 2015 PërshkrimMeasuring and metering products
    • CSI MasterFormat 2014 Code26 09 16
    • CSI MasterFormat 2014 TitleElectrical Controls and Relays
    • OmniClass Number23-27 11 15
    • OmniClass TitleFlow Measuring Instrument And Controls
    • CSI UniFormat II CodeD3060
    • CSI UniFormat II TitleControls and Instrumentation

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara