LMDW-100 Series Digital Dual Technology Wall Occupancy Sensor
Të arkivuara

LMDW-100 Series Digital Dual Technology Wall Occupancy Sensor



LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a WattStopper Digital Lighting Management (DLM) system. LMDW-100 Series Digital Dual Technology Wall Switch Occupancy Sensors use PIR and ultrasonic technology to detect occupancy for energy-efficient control of lighting and plug loads. They also include one or two switch buttons for manual control of selected loads, and are part of a WattStopper Digital Lighting Management (DLM) system.
Key Features
  • Dual Technology sensor with On/Off button(s) to switch selected load(s)
  • Component of Digital Lighting Management integrated control system
  • Quick access to Push n’ Learn for system personalization
  • Digital sensor with LCD display and programming pushbuttons
  • IR transceiver for wireless configuration and remote control
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors

General Info
Type: Digital Occupancy Sensor
Special Features: Infrared (IR) transceiver
Typical Applications: Small Private Offices, Executive Offices, Small/Medium Conference Rooms, Lunch/Break Rooms

Technical Info
Light Output 1FC D: Manual On/Automatic On
Volts: 24VDC
www.legrand.ca
Specifikime teknike
  • Referencë unikelmdw-100
  • Familja e produkteveLighting Controls
  • Grupi i produkteveDigital Lighting Management - Occupancy Sensor
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-11-04
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektrike - Pult komandimi
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit