wedi Curb Full Foam US

wedi Curb Full Foam US

wedi curbs are available in several options for shower entry designs where transitions are required, and can be installed with wedi Fundo shower bases, as well as conventional mortar bed systems. Waterproof and versatile, wedi curbs may be tiled before glass doors, panels or glass blocks are installed. Epoxy glue is recommended instead of screw fasteners when installing shower door tracks. The solid curb options are slightly sloped on the top surface so water will run back into the shower. Solid curbs carry a weight of up to 280 lbs/ft. once tiled

Specifikim
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormCurb
    Integral Accessoriesn/a
    Materials Framen/a
    Materials SeatA waterproof extruded polystyrene rigid foam core with a special, resistant and glass, fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Tensile Strength65 psi
Specifikime teknike
  • Referencë unikewedi-curb-full-foam-us
  • Familja e produkteveWedi US
  • Grupi i produkteveShower Products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-17
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Gips / Fiber / Board Plaster

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika