Evergreen® Pro Gas Boiler
Evergreen® Pro Gas Boiler

    Evergreen® Pro Gas Boiler

    The Evergreen® Pro boiler extends comfort levels to every area of your property for the long run. The Evergreen® Pro is perfect for residential applications or light commercial and single or multi-unit installations with ZoneStacking up to 24 programmable zones. It’s everything you want in heating: quiet operation, aesthetically pleasing design, floor standing or wall mount options, environmental sustainability, heating comfort while optimizing energy savings.

    Features:

    • Flexible Sizing: Available in 5 sizes (110, 155, 220, 299, 399 MBH); compact design allows floor standing or optional wall mounting for 220–399 MBH models.
    • Durable Design: Stainless steel fire tube heat exchanger with non-metallic base; sleek modern design adds aesthetic value.
    • User-Friendly Control: Quick setup with 10 heating system presets and setup wizard for single or multiple boiler installations; Modbus® connectivity to BMS.
    • High Efficiency: 95% AFUE (110–299 MBH); 96.5% combustion efficiency (399 MBH); SmartSequencing maximizes energy across multiple boilers.
    • Versatile Heating: Provides consistent comfort throughout the home; ZoneStacking supports up to 24 programmable zones in multi-boiler systems.
    • Extended Warranty: 5-year extended warranty on service parts with registration within 90 days of installation (residential only).
    Specifikime teknike
    • Referencë unikeevergreen-pro-gas-boiler
    • Familja e produkteveBoilers
    • Grupi i produkteveCommercial boilers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-12-29
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
    • IFC classificationBojler
    • Kodi ETIMEG015210
    • Emri ETIMBoilers and heaters
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara