LGB Commercial Gas Boiler Series 2

LGB Commercial Gas Boiler Series 2

The Weil-McLain LGB Commercial Gas Boiler Series 2 brings commercial-grade reliability, high efficiency and simplified installation together in one powerful cast-iron gas boiler. Engineered for top performance and ease of use, it’s ideal for large-scale applications where durability and operational ease are key.

FEATURES:

  • Fast Assembly: Short draw rods permit faster, easier assembly of boiler sections
  • Quick Install: Includes factory-assembled base and burners, and simplified piping for quick and easy installation
  • Space Saving: Compact design allows for more piping and venting headroom
  • Top Efficiency: Compact design allows for more piping and venting headroom
  • Air Management: The highest efficiency commercial cast iron atmospheric gas boiler available by Weil-McLain
  • Air Management: Built-in air separator diverts air to the expansion tank
  • Gas Boiler: Gas natural draft water and steam boiler with cast iron sections

Typical Applications
Ideal for commercial and institutional buildings — think schools, hospitals, multi-unit housing, and other large facilities where dependable heating and efficient operation matter.

Why It Stands Out
This boiler combines the trusted cast-iron reliability of Weil-McLain with modern features that streamline installation and operation. With its compact form, fast assembly and high efficiency, it delivers value both during installation and throughout its service life.

Specifikime teknike
  • Referencë unikelgb-commercial-gas-boiler-series-2
  • Familja e produkteveBoilers
  • Grupi i produkteveCommercial boilers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-02-21
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • CSI MasterFormat 2014 Code23 52 23
  • CSI MasterFormat 2014 TitleCast-Iron Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara