Weiser 9GED14600 SmartCode 5 Electronic Lock
Weiser 9GED14600 SmartCode 5 Electronic Lock
Weiser 9GED14600 SmartCode 5 Electronic Lock
Weiser 9GED14600 SmartCode 5 Electronic Lock
    Weiser

    Weiser 9GED14600 SmartCode 5 Electronic Lock

    With Weiser you can blend simplicity with elegance. Whether you're looking for traditional, transitional or contemporary style, our selection and finishes will make it easy to find the right accent for your home. This single cylinder deadbolt can be locked or unlocked by using the keypad or key from the outside as well as the turn button from the inside. The crisp, clean appearance of the Satin Nickel finish adds to the overall look of the product and brings a modern feel.

    • Featuring SmartKey® re-key technology; re-key the lock yourself in seconds in 3 easy steps.
    • Deadbolt operated by electronic keypad or key; backlit for increased visibility at night.
    • Keypad stays lit for 30 seconds after inactivity.
    • Customized automatic door locking after 30 seconds for peace of mind.
    • One touch motorized locking. Lock your door with a single touch. No additional turning/twisting needed.
    • Features 8 user access codes and 1 master code option.
    • ANSI/BHMA grade 2 certified.
    • Fits most standard residential door preparations - installs in minutes with just a screw driver.
    • Comes with 2 keys.
    • Lifetime mechanical and finish warranty, One year electronics warranty.
    • 4 AA, purchased separately.

    As Featured on Amazon.com

    #Weiser #SmartCodeElectronicDeadbolt #KeylessEntry #FrontDoor #SmartKey #Deadbolt

    Specifikim
    • Product Family: SmartCode
      Product Type: Electronic Lock
      Product Style: Traditional
      ANSI/BHMA: 2
      Microban: No
      Featuring SmartKey: Yes
      Fits Door Thickness: 1-3/8" to 1-3/4"
      Door Handing: Universal
      Latch Backset Size Adjustable: 2-3/8" or 2-3/4"
      Product Height (Inches): 7.25
      Cross Bore: 2-1/8"
      ADA Compliance: Interior Turn Piece meets 4.13.9 ADA

    Specifikime teknike
    • Referencë unikeWeiser-9GED14600-SmartCode-5-Electronic-Lock
    • Familja e produkteveSmartCode
    • Grupi i produkteveElectronic Lock
    • LlojiDokumentacion (info)
    • Data e botimit2019-03-03
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Pjesë elektronike
    • Emrin UNSPSCLocks and security hardware and accessories
    • UNSPSC code461715
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit