Cat ladder with bracket set 450-700 mm
Cat ladder with bracket set 450-700 mm
Cat ladder with bracket set 450-700 mm
Cat ladder with bracket set 450-700 mm
Cat ladder with bracket set 450-700 mm

    Cat ladder with bracket set 450-700 mm

    4.1 nga 5 yje4.1(10 vlerësime)

    Weland cat ladders are lightweigh ladders offering good stability. The rungs are profiled to reduce the risk of slipping and are swaged on both the inside and outside for double safety. The length of the brackets is determined by the distance between the outed wall and the outer edge of the gutter.

    Weland cat ladders are used both in construction and industry, permanently installed cat ladders are used to provide access to roofs with up to 8 m difference in levels. Can be used with sandwich element, concrete of wooden facades.

    The ladders can be fitted with a lot of accessories, often combined with other weland roof safety products. 
    Available with prevention of unauthorised access through a loose ladder and suspension fitting.

    Not every accessory is added to the Revit model.

    Specifikim
    • The ladder's stringers are in a roll-formed u-profile.
      Components made of galvanized steel.
      Width: 400 mm
      Max. distance between mounting points: 2500 mm
      Bracket length: 450-700 mm
      Approved in accordance with SS 831340 and SS-EN ISO 14122-4.

    Specifikime teknike
    • Referencë unikecat_ladder_450-700mm
    • Familja e produkteveRoof Safety
    • Grupi i produkteveLadders
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2019-09-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorHot-dip Galvanized
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_25_30_85
    • Uniclass 2015 PërshkrimStair and ladder units
    • CSI MasterFormat 2014 Code05 51 33
    • CSI MasterFormat 2014 TitleMetal Ladders
    • OmniClass Number23-17 23 15
    • OmniClass TitleLadders

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Norvegji
    Suedi