Parallel system for solar panel
Parallel system for solar panel
Parallel system for solar panel
Parallel system for solar panel

    Parallel system for solar panel

    4.3 nga 5 yje4.3(21 vlerësime)

    Weland Stål's fixing system for solar panels are customised for our Nordic conditions and are calculated and tested to endure tough wind and snow conditions. The systems work for allt types of roofs and solar cells, solar panels and solar collectors.

    The system contains of few, easy-to-use components, making your assembly quick and efficient. Thanks to our stock, we deliver the products in a few days directly to the installation site.

    The solar panel fixing systems are available in different angles up to a tilt of 50 degrees from the roof.

    Specifikim
    • Components made of Magnelis, a C5M classified material.
      The panel is parallell to the roof.
      Interlinked system with fex fixing points.

    Specifikime teknike
    • Referencë unikesolar_panel_parallel
    • Familja e produkteveRoof Accessories
    • Grupi i produkteveSolar Panel System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-09-30
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Materiali dytësorHot-dip Galvanized
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Aksesorët e kulmit
    • IFC classificationObjekt
    • Uniclass 2015 CodePr_20_29_03_78
    • Uniclass 2015 PërshkrimSolar module roof anchors
    • CSI MasterFormat 2014 Code07 72 00
    • CSI MasterFormat 2014 TitleRoof Accessories
    • OmniClass Number23-13 41 00
    • OmniClass TitleRoof Specialties and Accessories

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Norvegji
    Suedi