Top Hung fully reversible window

Top Hung fully reversible window

Top Hung fully reversible window A unique design manufactured with aluminium profiles and high density, slow grown, knot-free laminated timber, sourced from sustainable forests. With an elegant design and modern function, it’s easy to see why this is our most popular product. The concealed projecting reversible hinge allows the sash to be fully reversed with all the action externally so the operation of the sash never with curtains, blinds or external fitments. Top hung reversible aluminium/wood windows 3-glazed products in glass thickness 36 or 48 mm. U-value between 1,0 to 1,4 Fire rated EI45 Sound reduction between 32 dB and 48 dB Frame depth 100 mm or 115 mm Sash weight to 80 kg Top Hung fully reversible window A unique design manufactured with aluminium profiles and high density, slow grown, knot-free laminated timber, sourced from sustainable forests. With an elegant design and modern function, it’s easy to see why this is our most popular product. The concealed projecting reversible hinge allows the sash to be fully reversed with all the action externally so the operation of the sash never with curtains, blinds or external fitments. Top hung reversible aluminium/wood windows 3-glazed products in glass thickness 36 or 48 mm. U-value between 1,0 to 1,4 Fire rated EI45 Sound reduction between 32 dB and 48 dB Frame depth 100 mm or 115 mm Sash weight to 80 kg Secure by design is available
Specifikime teknike
  • Referencë unikeTSG_180
  • Familja e produkteveWindows
  • Grupi i produkteveOutward Opening
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-04-05
  • Numri i botimit1
  • Thellësia (mm)115
Të ngjashme
  • Materiali kryesorDru
  • Materiali dytësorXham
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
Klasifikimi
  • Kategoria BIMobjectDritare - Single Hung Windows
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 PërshkrimDoors and windows
  • CSI MasterFormat 2014 Code08 52 00
  • CSI MasterFormat 2014 TitleWood Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Rajoni i disponueshëm

Europe
Danimarkë
Finlandë
Irlandë
Ishulli i Njeriut
Islandë
Mbretëria e Bashkuar
Norvegji
Suedi
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit