LAX - Dynamic Beam-Adjustable LED Area Light
LAX - Dynamic Beam-Adjustable LED Area Light
LAX - Dynamic Beam-Adjustable LED Area Light
    WESTGATE

    LAX - Dynamic Beam-Adjustable LED Area Light

    The LAX Series dynamic beam-adjustable area lights deliver an ultra-efficient 170LM/W to provide high-contrast, dependable illumination across parking lots, commercial retail developments, roadways, and educational campuses. Featuring an integrated 7-pin NEMA socket for smart-control readiness and selectable MCTPD technology to customize color and wattage on-site, these robust Bronze or Black fixtures are equally optimized for pedestrian pathways, industrial warehouses, and high-security perimeter setups.

    Specifikim
    • Technical Specification

      • Finishes Available: Bronze or Black
      • Efficacy: 170 LM/W
      • Wattage Packages: LG: 90W/120W/150W | XL: 180W/240W/300W
      • Multi-CCT Selectable: 3000K/4000K/5000K
      • Voltage Options: Standard (120-277V) or High-Voltage (480V)
      • Connectivity: 7-Pin NEMA Socket (Sensor-Ready)
      • Ratings: DLC Premium, Wet Location, UL Listed


      Specifikime teknike
      • Referencë unikeLAX-SERIES
      • Familja e produkteveExterior Lighting
      • Grupi i produkteveArea Lights
      • LlojiObjekt (një objekt të vetëm)
      • Data e botimit2026-11-10
      • Numri i botimit1
      Klasifikimi
      • Kategoria BIMobjectNdriçim - Tavan i montuar
      • IFC classificationNdriçim i lehtë
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 PërshkrimLighting
      • CSI MasterFormat 2014 Code26 56 00
      • CSI MasterFormat 2014 TitleExterior Lighting
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Rajoni i disponueshëm

      North America
      Anguilë
      Antigua dhe Barbuda
      Arubë
      Bahamas
      Barbados
      Belizë
      Bermude
      Dominikë
      Granadë
      Grenlandë
      Guadelupë
      Guatemalë
      Haiti
      Honduras
      Ishujt e Virgjër Britanikë
      Ishujt e Virgjër të SHBA
      Ishujt Kajman
      Kanadë
      Karaibe Holandë
      Kolektiviteti i Shën Martinit
      Kosta Rika
      Kubë
      Kuraçao
      Martinikë
      Meksikë
      Montserat
      Nikaragua
      Panama
      Porto Riko
      Republika Domenikane
      Salvador
      Sen-Bartelemi
      Shën Kitts dhe Nevis
      Shën Lucia
      Shën Pierre dhe Miquelon
      Shën Vincent dhe Grenadinet
      Shtetet e Bashkuara
      Sint-Marten
      Trinidad dhe Tobago
      Turks dhe Caicos Islands
      Xhamaika