Cable Ladder System PG | Wibe KHZPS-KHZSP
Cable Ladder System PG | Wibe KHZPS-KHZSP
Cable Ladder System PG | Wibe KHZPS-KHZSP
Cable Ladder System PG | Wibe KHZPS-KHZSP
Cable Ladder System PG | Wibe KHZPS-KHZSP
Cable Ladder System PG | Wibe KHZPS-KHZSP
Cable Ladder System PG | Wibe KHZPS-KHZSP

    Cable Ladder System PG | Wibe KHZPS-KHZSP

    Wibe Cable Ladders are a heavy-duty cable ladder system designed for the reliable routing of power, data and control cables. The system forms a complete cable support solution and can also be used for routing other media such as gas and fluids.

    The system includes a comprehensive range of supports for wall-mounted, floor-laid and ceiling-suspended installations. Accessories such as bends, risers and reducers are fast and reliably connected to the ladder lengths using the standard joint, minimising the number of special jointing components required.

    Thanks to the uniquely shaped hexagon side-profiles, Wibe cable ladders comply with all safety requirements for installers and cables. The side-profile design also enables higher safety working-load values compared to conventional ladder systems. For extreme support distances and heavy load conditions, a reinforced ladder type is available, supported by a full range of compatible risers, bends and junctions.

    Specifikim
      • System type: Heavy-duty cable ladder system
      • Application: Routing of power, data, control cables and other media
      • Design: Ladder system with hexagon-shaped side-profiles
      • Material: Steel
      • Surface finish: Pre-galvanized
      • Standard ladder widths: 150 mm, 200 mm, 300 mm, 400 mm, 500 mm, 600 mm, 800 mm, 1000 mm
      • Standard lengths: 3 m, 4 m and 6 m (pre-galvanized)
      • Rung types: Round or profile-shaped rungs (depending on ladder type)
      • Installation concept: Modular system with standard joint for fast assembly
      • Mounting options: Wall-mounted, floor-laid and ceiling-suspended
      • Accessories: Bends, risers, reducers, junctions and support systems
      • Load performance: High safety working-load values; reinforced ladder type available
      • Standards: IEC 61537, UNE EN 50102, UNE EN ISO 9227, DIN 4102-12 (fire resistance E90)
      • Certifications: Det Norske Veritas (DNV), UL
    Specifikime teknike
    • Referencë unikeWIBE-CLS-PG
    • Familja e produkteveCable Ladders
    • Grupi i produktevePre-Galvanized Solution
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-14
    • Numri i botimit1
    Lidhje
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationMontimi i kabllos
    • Kodi ETIMEC000854
    • Emri ETIMCable ladder/wide span cable ladder
    • Uniclass 2015 CodePr_65_70_11_14
    • Uniclass 2015 PërshkrimCable ladders
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays