WICSTYLE 65 NG - Door
WICSTYLE 65 NG - Door
WICSTYLE 65 NG - Door
WICSTYLE 65 NG - Door
    WICONA

    WICSTYLE 65 NG - Door

    The WICSTYLE NG door was created with a view to offering architects an extensive range of solutions to cover the different needs on level of safety, comfort and building management.

    The WICSTYLE NG door is available in many applications: stand-alone or with fixed field, glazed or with overlapping panel, push pull, single or double action, reinforced door, façade integrated, hinged or pivoting, low or barrier free threshold.

    WICSTYLE 65 NG with its flush leaf design in 65 mm system depth and a comprehensive application range is perfectly quali-fied for the highest demands in design, technological quality and performance. Due to its favourable price/performance ratio it constitutes an economical aluminium door solution for almost any requirement.

    Specifikim
    • TECHNICAL PERFORMANCE:

      Profile technology:

      High insulation multi-chamber system in symmetric

      design, quality assured thermal insulator connection

      For single and double leaf hinged doors

      For inward and outward opening

      For glass or panels with infill thickness from 3 mm to 50 mm

      Various threshold profiles with or without thermal break, also barrier free

      Fanlights, lateral glazings fixed or openable

      Outer sight lines frames:

      Combination frame profiles from 48 mm up to 155 mm

      Door frame profiles: from 51 mm up to 98 mm

      Neutrale frame profiles from 23 mm up to 240 mm

      Thermal insulation:

      Uf values: from 1.8 to 2.1 W/(m²K)

      Hardware:

      Aluminium and stainless steel butt hinge

      Build-on hinge

      Concealed hinge

      Leaf sizes (w x h): 1250 mm x 3000 mm, 1400 x 2520 mm

      Max. leaf weight: until 200 kg

      Additional designs:

      Double action doors

      Integration frame for stick facades

      Burglar resistance in classes RC1 to RC3

      Leaf overlapping infill on one side or on both sides

      Air permeability: Up to class 4

      Water tightness: Up to 7A

      Resistance to wind load: Class C4

      Acoustic performance: RW (C; Ctr ) until 43 (–2; –5) dB

      Operating forces: Class 2

      Mechanical strength: Class 3

      Repeated opening / closing: Up to class 6

    Specifikime teknike
    • Referencë unikeWICSTYLE_65_NG_D
    • Familja e produkteveDoors
    • Grupi i produkteveDoors 65/75
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-01-07
    • Numri i botimit1
    • Gjatësia (mm)2200
    • Gjerësia (mm)1000
    • Thellësia (mm)65
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDyert - Me xham
    • IFC classificationDerë

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Arabia Saudite
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Armeni
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Belgjikë
    Azerbaixhan
    Aruba
    Angolë
    Brazil
    Guam
    Bjellorusi
    Bahrain
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bangladesh
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bulgari
    Brunei
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Butan
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Emiratet e Bashkuara Arabe
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Filipinet
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Gjeorgji
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Gërnzi
    Hong Kong
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gjibraltar
    Indi
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Greqi
    Indonezi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Holandë
    Irak
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Hungari
    Iran
    Honduras
    Ethiopia
    Palau
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Ishujt Faroe
    Izrael
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Ishulli i Njeriut
    Japoni
    Ishujt Kajman
    Gana
    Samoa
    Islandë
    Jemen
    Kanadë
    Guine
    Samoa amerikane
    Itali
    Jordan
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Jersey
    Kamboxhi
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Kroacia
    Kazahstan
    Kosta Rika
    Kamerun
    Tokelau
    Letoni
    Kinë
    Kubë
    Kenya
    Tonga
    Liechtenstein
    Kirgistan
    Kuraçao
    Komora
    Tuvalu
    Lituani
    Korea e jugut
    Martinique
    Lesoto
    Vanuatu
    Luksemburg
    Korea e Veriut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Mali i Zi
    Krishtlindje Island
    Montserrat
    Libi
    Zelanda e Re
    Maltë
    Kuveit
    Nikaragua
    Madagaskar
    Maqedonia e Veriut
    Laos
    Panama
    Malawi
    Mbretëria e Bashkuar
    Liban
    Porto Riko
    Mali
    Moldovë
    Macau
    Republika Domenikane
    Marok
    Monaco
    Malazi
    Saint-Barthélemy
    Mauritius
    Norvegji
    Maldives
    Shën Kitts dhe Nevis
    Mavritani
    Poloni
    Mongoli
    Shën Lucia
    Mayotte
    Portugali
    Myanmar (Burma)
    Shën Pierre dhe Miquelon
    Mozambik
    Qipro
    Neoal
    Shën Vincent dhe Grenadinet
    Namibia
    Qyteti i Vatikanit
    Oman
    Shtetet e Bashkuara
    Niger
    Republika Çeke
    Pakistan
    Sint Maarten
    Nigeri
    Rumani
    Palestinë
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Rusi
    Qatar
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    San Marino
    Singapore
    Xhamaika
    Republika e Kongos
    Serbia
    Siria
    Reunion
    Shqipëri
    Sri Lanka
    Rwanda
    Sllovenia
    Taiwan
    Sahara Perëndimore
    Slovakia
    Tajlandë
    São Tomé dhe Príncipe
    Spanjë
    Taxhikistan
    Senegal
    Suedi
    Territori Britanik i Oqeanit Indian
    Seychelles
    Svalbard dhe Jan Mayen
    Turkmenistan
    Shën Helena
    Ukrainë
    Turqi
    Sierra Leone
    Uzbekistan
    Somalia
    Vietnam
    Sudan
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit