Wilkins 375A Reduced Pressure Principle Backflow Preventer, 2-1/2" to 10", Lead-Free*
Wilkins 375A Reduced Pressure Principle Backflow Preventer, 2-1/2" to 10", Lead-Free*
    Wilkins

    Wilkins 375A Reduced Pressure Principle Backflow Preventer, 2-1/2" to 10", Lead-Free*

    The Reduced Pressure Principle Backflow Prevention Assembly shall be certified to NSF/ANSI 61, ASSE® Listed 1013, and supplied with full port gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shallbe EPDM. The checks and the relief valve shall be accessible for maintenance without removing the device from the line. The Reduced Pressure Principle Backflow Prevention Assembly shall be a ZURN WILKINS Model 375A.

    Compliance:

    • Massachusetts Approved, 
    • NSF 61
    • NSF 372
    • ASSE® Listed 1013
    • AWWA Compliant C511 (with gates only), and C550
    • CSA® Certified B64.4
    • cUPC® Listed
    • UL® Classified
    • C-UL® Classified
    • USC Approved
    • FM® Approved

    Features:

    • Multiple shut-off valve options for every application eases installation
    • Complete epoxy coating inside and outside of valve body eliminating exposure to corrosion
    • Utilizes Zurn Wilkins low headloss compound check for reliable and superior performance
    • Low-lead law compliant

    Keywords: wilkins 375a, 6 inch backflow preventer, shut-off valves, Compound Check, reduced pressure backflow assembly, Reduced Pressure Backflow Preventers, Reduced Pressure Principle Backflow Preventer, Reduced Pressure Zone Assemblies, Reduced Pressure Principle Assembly, Cross Connection Control, grooved inlet

    Specifikime teknike
    • Referencë unikezurn-375a
    • Familja e produkteveBackflow Preventers
    • Grupi i produkteveReduced Pressure Principle Assembly
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-09-02
    • Numri i botimit1
    • Gjatësia (inçet)27.38
    • Gjerësia (inçet)11.75
    • Thellësisë (inçet)35.13
    Të ngjashme
    • Materiali kryesorDuctile Iron
    • Materiali dytësorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)191
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 PërshkrimReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika