Wilkins 375ASTDA Reduced Pressure Detector Assembly with Stainless Steel Body
Wilkins

Wilkins 375ASTDA Reduced Pressure Detector Assembly with Stainless Steel Body

The Reduced Pressure Detector Backflow Prevention Assembly shall be certified to NSF/ANSI 61, ASSE® Listed 1047, and supplied with full port OS & Y gate valves. The main body and access cover shall be 304L Stainless Steel, the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks and the relief valve shall be accessible for maintenance without removing the device from the line. The Reduced Pressure Detector Backflow Prevention Assembly shall be a ZURN WILKINS Model 375ASTDA.

Compliance:

  • NSFStandard61
  • NSFStandard372
  • ASSE listed
  • C550
  • CSA B64.4
  • UL listed
  • USCApproved
  • FMApproved

Features:

  • Sizes: 2 1/2", 3", 4", 6", 8", 10"
  • Maximum working water pressure 175 PSI
  • Maximum working water temperature 140°F
  • Hydrostatic test pressure 350 PSI
  • End connections (Grooved for steel pipe) AWWA C606
  • (Flanged) ANSI B16.42 Class 150

Keywords: Pressure Reducing Detector, Stainless Steel Pressure Reducing, Pressusre Reducing Detector, Zurn Pressusre Reducing Detector, Stainless Steel Pressure Reducing Detector

*Product contains weighted average lead content less than 0.25% for wetted surfaces.

Specifikim
  • Designed for installation on water lines in fire protection systems to protect against both backsiphonage and backpressure of contaminated water into the potable water supply. The Model 375ASTDA shall provide protection where a potentialhealth hazard exists. Incorporates metered by-pass to detect leaks and unauthorized water use.

Specifikime teknike
  • Referencë unikezurn-375astda
  • Familja e produkteveBackflow Preventers
  • Grupi i produkteveReduced Pressure Principle Assembly
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika