Wilkins 950XLTBF Top Access Double Check Valve Assembly
Wilkins

Wilkins 950XLTBF Top Access Double Check Valve Assembly

Designed for installation on water lines to protect against both backsiphonage and backpressure of polluted water into the potable water supply. A test cock plug is provided to protect against fouling caused by insects, dirt and debris. Assembly shall provide protection where a potential non-health hazard exists.

Compliance

  • ASSE® Listed 1015 
  • UL® Classified 
  • C-UL® Classified 
  • Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California (2" only, horizontal only

Features:

  • Sizes: 1-1/4", 1-1/2", 2"
  • Maximum working water pressure: 175 PSI
  • Maximum working water temperature: 180°F
  • Hydrostatic test pressure: 350 PSI
  • End connections (Threaded): ANSI B1.20.1
  • Top access double checks for hassle-free maintenance and repairs
  • Seats and silicone seal rings are fully replaceable for reduced maintenance costs
  • Test cock plug protects against fouling caused by unwanted debris
  • Construction offers corrosion-resistance
Specifikim
  • The Double Check Type Backflow Preventer shall be rated to 180°F and supplied with butterfly valves. The main body and access covers shall be bronze (ASTM B 584), the seat ring and all internal polymers shall be NSF® Listed Noryl™ and the seat disc elastomers shall be SILICONE. The first and second check shall be located at a 45° angle and accessible for maintenance from the top of the device, without removing the device from the line. Each check shall have separate access covers and test cocks shall be accessible from the top of the device. Test cocks shall be protected from debris by a plug. The Double Check Type Backflow Preventer shall be a ZURN WILKINS Model 950XLTBF. keywords: Residential,Fire Protection,Double Check Assembly,Zurn Wilkins Backflow Preventers,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Retail,Healthcare,School Systems,Educational Facilities,Universities,Power Generation,Industrial,Architectural/Aesthetics,Correctional/Institutional,Food Service,Industrial/Processing Plant,Light Commercial,Residential Multi-Family,Residential/Light Commercial,Residential Single-Family,Sports Complex/Recreational Center,Waterworks,Water Conservation,Zurn Wilkins,,50XLTBF,0XLTBF,2-950XLTBF
Specifikime teknike
  • Referencë unikezurn-950xltbf
  • Familja e produkteveBackflow Preventers
  • Grupi i produkteveDouble Check Assembly
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-09-02
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorBronze
  • Materiali dytësorÇelik
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika