Wilkins 975XL2 (3/4" -2") Reduced Pressure Principle Backflow Preventer
Wilkins 975XL2 (3/4" -2") Reduced Pressure Principle Backflow Preventer
Wilkins 975XL2 (3/4" -2") Reduced Pressure Principle Backflow Preventer
Wilkins 975XL2 (3/4" -2") Reduced Pressure Principle Backflow Preventer
Wilkins 975XL2 (3/4" -2") Reduced Pressure Principle Backflow Preventer
Wilkins 975XL2 (3/4" -2") Reduced Pressure Principle Backflow Preventer
Wilkins 975XL2 (3/4" -2") Reduced Pressure Principle Backflow Preventer
    Wilkins

    Wilkins 975XL2 (3/4" -2") Reduced Pressure Principle Backflow Preventer

    The Reduced Pressure Principle Backflow Preventer shall be certified to NSF/ANSI/CAN 61 and 372, shall be ASSE® Listed 1013, rated to 180°F, and supplied with full port ball valves. The main body and access covers shall be low lead bronze (ASTM B 584), the seat ring and all internal polymers shall be Noryl™ and the seat disc elastomers shall be silicone. The first and second checks shall be accessible for maintenance without removing the relief valve or the entire device from the line. If installed indoors, the installation shall be supplied with an air gap adapter. The assembly shall be configurable to include a sensor to monitor excessive water discharge from the relief valve for flood detection. The Reduced Pressure Principle Backflow Preventer shall be a ZURN WILKINS Model 975XL2.

    Features:

    • Easy access to first check simplifies debris removal
    • Repair kit allows for a quick fix instead of a full replacement
    • Entire unit serviceable in line
    • Stainless steel shutoff handles are corrosion resistant
    • Wye pattern design provides separate access to checks and relief valve for reduced labor costs

    Keywords: Backflow Preventer, hazard protection, Reduced Pressure Principle, Zurn Wilkins 975XL2, Reduced Pressure Principle Backflow Preventer, Reduced Pressure Backflow Preventer, relief valve, check valve, reduced pressure principle backflow prevention assembly, reduced pressure zone backflow preventer, backflow relief valve, backflow pressure relief valve, zurn 975xl2, wilkins zurn 975xl2

    Specifikime teknike
    • Referencë unikezurn-975xl2-075-2
    • Familja e produkteveBackflow Preventers
    • Grupi i produkteveReduced Pressure Principle Assembly
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-09-02
    • Numri i botimit1
    • Gjatësia (inçet)8.5
    • Gjerësia (inçet)6.5
    • Thellësisë (inçet)12
    Të ngjashme
    • Materiali kryesorBronze
    • Projektuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)12
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 PërshkrimReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika