Window Openers | Bottom hung | Facade | with demo window

Window Openers | Bottom hung | Facade | with demo window

WindowMaster offers a range of intelligent and elegant chain actuators for automating facade windows for comfort ventilation (natural ventilation) and smoke ventilation. They can be used for many types of façade windows and are programmable 24V DC. Using intelligent MotorLink™ technology enables: position feedback for accurate millimeter-by-millimetre control to help reduce draughts, three programmable speeds and synchronisation of up to four windows. CONCEALED: WMX 803: stroke length less than 250 mm | WMX 823: stroke length less than 500 mm Our design enables the actuators to be fully concealed within suitable profiles, leaving a clean line when the window is closed. SURFACE MOUNTED: WMX 804: stroke length less than 250 mm | WMX 826: stroke length less than 500 mm | WMU 836: stroke length less than 1000 mm Download: When you download one of the files, you will have a demo window with the suitable chain actuators for either concealed or surface mounted installation. For more information, please contact WindowMaster
Specifikime teknike
  • Referencë unikefacade_Bottomhung
  • Familja e produkteveWindows
  • Grupi i produkteveFacade
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2015-01-27
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorZink
  • Materiali dytësorÇelik
  • Projektuar nëDanimarkë
  • Prodhuar nëDanimarkë
Klasifikimi
  • Kategoria BIMobjectDritare - Dritaret e Hapjes
  • IFC classificationDritare
  • Emrin UNSPSCWindows
  • UNSPSC code301716

Rajoni i disponueshëm

Europe