Vue 83" Linear Open Base
Winsted

Vue 83" Linear Open Base

Winsted's Vue workstation is easily configurable for all control room environments and comes in static or height adjustable options. These configurable workstations offer different widths and connecting cabinets for accommodating multi-operator solutions.

  • Available in single-surface and dual-surface configurations.
  • Horizontal/vertical adjustable monitors mounts offer best-in-class ergonomic viewing.
  • Multiple color selections and work surface options to match any interior décor requirements.
  • Cable management throughout the console.
  • Open architectural design, and a closed base version with doors on the lower cabinet
Specifikim
  • SECTION 12 59 00 – SYSTEMS FURNITURE

    • GENERAL
      1. ADMINISTRATIVE REQUIREMENTS
        1. Pre-Installation Conference:
          1. Attendance: [Architect,] [Owner,] [Contractor,] [Construction Manager,] [Design/Builder,] manufacturer’s representative, installer, and related trades.
          2. Review: Project conditions, manufacturer requirements, delivery and storage, staging and sequencing, and protection of completed work.
      2. SUBMITTALS
        1. Action Submittals:
          1. Shop Drawings: Illustrate products, installation, and relationship to adjacent construction.
          2. Product Data: Manufacturer’s descriptive data and product attributes.
          3. Samples: [Selection samples.] [Verification samples.]
        2. Closeout Submittals:
          1. Operation and Maintenance Data.
      3. QUALITY ASSURANCE
        1. Installer Qualifications:
          1. Minimum [2] [__] years’ experience in work of this Section.
          2. Approved by systems furniture manufacturer.
        2. Mockup: [One full size workstation.] [____.] Approved mockup [may] [may not] remain as part of the Work.
        3. Furniture: UL Greenguard Gold Certified.
        4. Racks Integrated with Consoles: Comply with Electronic Industry Association (EIA) specifications for rack mounting, ANSI/E Standard RS-310.
        5. Monitor Mounts Used with Versa-Trak Mounting System: Comply with Mounting Interface Standard established by Video Electronics Standards Association (VESA).
      4. SYSTEM DESCRIPTION
        1. Provide system capable of supporting specified electronics.
        2. Consoles convertible from stationary to height adjustable configuration in field after installation.
        3. System Components:
          1. Pre-engineered modular construction.
          2. Available from pre-defined set of manufacturer’s model numbers.
          3. Free from alterations to design either prior to or following installation.
          4. Supplied knocked-down; assembly accomplished without need for welding or modifications.
          5. Constructed of steel superstructure framework consisting of end frames connected by horizontal modesty panel.
        4. Horizontal Modesty Panels: Steel sheet incorporating easy-access cable raceway.
        5. End Frames:
          1. Capable of integrating up to two sets of electric-lift legs along with up to two sets of cable followers.
          2. Support fully loaded console and incorporate threaded adjustable glides and duplex power outlet.
          3. Incorporate quick-release lift-off access panels located on inside of each end frame.
        6. Height-Adjustable Consoles: Comprised of steel end frames with electric-lift legs and ergonomically work surfaces with integrated aluminum Versa-Trak mounting system for LCD monitor arrays.
        7. Work Surfaces: Work surface provided with cable raceway mounted to underside.
        8. Privacy Panels: [None.] [Perforated steel.] [Acoustical lighting type.]
        9. Cable Management:
          1. 1.5 x 3 inches; two per work surface on height-adjustable consoles.
          2. Integrated cable channel in base.
        10. Versa-Trak / Monitor Arrays:
          1. Incorporated fully integrated aluminum track system capable of supporting variety of monitor arrays.
          2. Provide uninterrupted lateral adjustability of monitors.
        11. Electric Lift Legs:
          1. Integrate electric lift legs operating at speed of 38 mm per second with load capacity of 90 pounds per column.
          2. Provide work surface adjustment from 30 to 46 inches high.
      5. WARRANTIES
        1. Provide manufacturer’s standard warranties providing following coverages:
          1. Fixed steel structure frame components: Lifetime.
          2. Adjustable, sliding, and hinged components: 10 years.
          3. Laminate surfaces: 10 years.
          4. Electrical components: 5 years.
      6. PRODUCTS
        1. MANUFACTURERS
          1. Contract Documents are based on Vue workstations by Winsted, www.winsted.com.
          2. Substitutions: [Refer to Division 01.] [Not permitted.]
        2. COMPONENTS
          1. Frame:
            1. Type: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”.]
            2. Material: Steel.
          2. Base:
            1. Open stationary: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”.]
            2. Open height adjustable: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
            3. Closed stationary: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
            4. Closed height adjustable: [Vue-L 59”.] [Vue-L 83”.] [Vue-C 75”.] [Vue-C 90”.] [Vue-C 99”].
    1. Work Surface:
      1. Type: [Single.] [Dual.]
      2. Construction: [1-1/8 inch thick medium density fiberboard with laminate facings.] [5/8 inch thick compact laminate.] [1-1/4 inch Solid Surface with bullnose edge.]
      3. Faces: [laminate.] [Truform laminate.]
      4. Edge type: [Safeguard, 1-1/8 inch black polyethylene T-edge, routed into edge.] [Exposed core.] [Comfort Edge, 1-1/8 inch molded urethane shaped edge.]
      5. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      6. Solid surface color. [White.] [Black.] [Gray.] [____.]
    2. End Panels:
      1. Core material: [3/4 inch thick medium density fiberboard with laminate facings.] [5/8 inch thick compact laminate.]
      2. Faces: [laminate.] [Truform laminate.]
      3. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      4. Laminate grain direction:
        1. Work surfaces: Along length of component.
        2. Doors and end panels: [Horizontal.] [Vertical.]
    3. Doors:
      1. Construction: [Ventilated Steel.] [3/4 inch thick medium density fiberboard with laminate facings.]
      2. Faces: [laminate] [Truform laminate].
      3. Laminate face color: [White.] [Black.] [Gray.] [Maple.] [Walnut.] [____.]
      4. Latches: Soft touch type.
    4. Lifting Columns: [One set of two columns.] [Two sets of two columns.]
    5. Power Compatibility: 110V and 240V capable; hardwire ready duplex power.
    6. Versa-Trak: Provide infinite monitor arm adjustability.
    7. Accessories:
      1. Turrets: [6U.] [Custom.]
      2. Perforated privacy panel.
      3. Acoustical lighting partitions: [Black.] [Light Gray.] [Dark Gray.] [Beige.] [White.]
      4. Synergy touch control system.
      5. CPU pedestals.
      6. Monitor mounts and mounting posts.
      7. Phone trays.
      8. Laptop trays.
      9. Keyboard trays.
      10. Pro Series II racks.
      11. M-View monitor walls.
    8. FINISHES
      1. Steel: Manufacturer’s standard black powder coat.
      2. Aluminum: Black anodized.
  • EXECUTION
    1. INSTALLATION
      1. Install in accordance with manufacturer’s instructions and approved Shop Drawings.

Specifikime teknike
  • Referencë unikevue-83-linear-open-base
  • Familja e produkteveDesk System
  • Grupi i produkteveVue
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-01-29
  • Numri i botimit1
  • Gjatësia (inçet)42.5
  • Gjerësia (inçet)83
  • Thellësisë (inçet)42
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorLaminat
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Tavolina të zyrës & Tavolina
  • IFC classificationMobilje
  • Uniclass 2015 CodePr_40_30_25_04
  • Uniclass 2015 PërshkrimAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitleAudio-Visual Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorrë
Afganistan
Anguilë
Afrika e Jugut
Argjentinë
Australi
Austri
Arabia Saudite
Antigua dhe Barbuda
Algjeri
Bolivi
Fixhi
Belgjikë
Armeni
Arubë
Angolë
Brazil
Guam
Bjellorusi
Azerbaixhan
Bahamas
Benin
Ekuador
Ishujt Cook
Bosnjë dhe Hercegovinë
Bahrejn
Barbados
Botsvanë
Guajanë
Ishujt Marshall
Bulgari
Bangladesh
Belizë
Burkina-Faso
Guiana franceze
Ishujt Minor Periferik të Shteteve të Bashkuara
Danimarkë
Brunei
Bermude
Burundi
Ishujt Falkland (Islas Malvinas)
Ishujt Pitcairn
Estoni
Butan
Dominikë
Çad
Kili
Ishujt Solomon
Finlandë
Emiratet e Bashkuara Arabe
Granadë
Côte d’Ivoire
Kolumbi
Ishujt Veriore të Marianës
Francë
Filipinet
Grenlandë
Egjipt
Paraguaj
Ishulli Norfolk
Gërnzi
Gjeorgji
Guadelupë
Eritre
Peru
Kaledonia e Re
Gjermani
Hong-Kong
Guatemalë
Esvatini
Surinami
Kiribati
Gjibraltar
Indi
Haiti
Etiopi
Uruguai
Nauru
Greqi
Indonezi
Honduras
Gabon
Venezuelë
Niue
Holandë
Irak
Ishujt e Virgjër Britanikë
Gambia
Palau
Hungari
Iran
Ishujt e Virgjër të SHBA
Gana
Papua Guinea e Re
Irlandë
Ishujt Cocos (Keeling)
Ishujt Kajman
Guine
Polinezia franceze
Ishujt Alandë
Izrael
Kanadë
Guine-Bisau
Samoa
Ishujt Faroe
Japoni
Karaibe Holandë
Guinea Ekuatoriale
Samoa amerikane
Ishulli i Njeriut
Jemen
Kolektiviteti i Shën Martinit
Kamerun
Shtetet Federale të Mikronezisë
Islandë
Jordani
Kosta Rika
Kenia
Timor-Leste
Itali
Kamboxhi
Kubë
Kepi i Gjelbër
Tokelau
Kroacia
Katar
Kuraçao
Komora
Tonga
Letoni
Kazahstan
Martinikë
Lesoto
Tuvalu
Lihtenshtajn
Kinë
Meksikë
Liberi
Vanuatu
Lituani
Kirgistan
Montserat
Libi
Wallis dhe Futuna
Luksemburg
Korea e jugut
Nikaragua
Madagaskar
Zelanda e Re
Mali i Zi
Korea e Veriut
Panama
Majotë
Maltë
Krishtlindje Island
Porto Riko
Malavi
Maqedonia e Veriut
Kuveit
Republika Domenikane
Mali
Mbretëria e Bashkuar
Laos
Salvador
Marok
Moldovë
Liban
Sen-Bartelemi
Mauritius
Monako
Makao
Shën Kitts dhe Nevis
Mavritani
Norvegji
Malazi
Shën Lucia
Mozambik
Poloni
Maldive
Shën Pierre dhe Miquelon
Namibi
Portugali
Mianmar (Burmë)
Shën Vincent dhe Grenadinet
Niger
Qipro
Mongoli
Shtetet e Bashkuara
Nigeri
Qyteti i Vatikanit
Neoal
Sint-Marten
Republika Demokratike e Kongos
Republika Çeke
Oman
Trinidad dhe Tobago
Republika e Afrikës Qendrore
Rumani
Pakistan
Turks dhe Caicos Islands
Republika e Kongos
Rusi
Palestinë
Xhamaika
Reunion
San-Marino
Singapor
Ruandë
Serbi
Siria
Sahara Perëndimore
Shqipëri
Sri-Lankë
São Tomé dhe Príncipe
Sllovaki
Tajlandë
Sejshelle
Sllovenia
Tajvan
Senegal
Spanjë
Taxhikistan
Shën Helena
Suedi
Territori Britanik i Oqeanit Indian
Sierra-Leone
Svalbard dhe Jan Mayen
Turkmenistan
Somali
Ukrainë
Turqi
Sudan
Xhersej
Uzbekistan
Sudanin Jugor
Zvicër
Vietnam
Tanzani
Togo
Tunizi
Ugandë
Xhibuti
Zambi
Zimbabve