Prestige Sight-Line Consoles - 24" stations, 15°
Winsted

Prestige Sight-Line Consoles - 24" stations, 15°

4.3 nga 5 yje4.3(9 vlerësime)
Sight-Line Consoles are ergonomic, modular, and adaptable, giving users flexibility in any control room environment. Sight-Line consoles feature the Versa-Trak monitor support system which offers the ultimate in adjustability. Monitor viewing angles and sight lines are easily optimized based on personal needs. Sight-Line is a beautiful console with a feature-set second to none. For additional information and configurations please visit Prestige Sight-Line Consoles

The model numbers and images shown above are just a few examples of what is possible. No matter how large or small, Winsted can design the perfect console solution for your application. Customized console designs and Revit files are available as needed. Please contact Winsted for more information.
Specifikim
  • Consoles, Consoles, Consoles

Specifikime teknike
  • Referencë unikewinsted_sightline-24-15
  • Familja e produkteveDesk System
  • Grupi i produktevePrestige Sight-Line Consoles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-31
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Tavolina të zyrës & Tavolina
  • IFC classificationMobilje
  • Emrin UNSPSCOffice Equipment and Accessories and Supplies
  • UNSPSC code44
  • Uniclass 2015 CodePr_40_30_25_04
  • Uniclass 2015 PërshkrimAudio visual furniture
  • CSI MasterFormat 2014 Code12 56 52
  • CSI MasterFormat 2014 TitleAudio-Visual Furniture
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS