Durasound
Durasound
Durasound
    Won-Door

    Durasound

    Won-Door DuraSound accordion folding doors increase building utility by performing multiple functions. These versatile accordion partitions are competitively priced, cost less to install and maintain, and last years longer than any other folding partition on the market.

    The dual-wall DuraSound accordion folding partition has the highest sound rating (STC 48  or equivalent NIC 30 ) in the industry. Each steel panel is corrugated for extra strength. Surface colors and vinyl finishes are permanently bonded. The result is a partition that is dent, ding and scratch resistant.

    DuraSound doors are only 4.2 pounds per square foot – and operate on a two-track system. A pin and roller suspends every panel and promotes smooth and low effort operation. This unique design allows the doors to span large, as well as curved, openings.  Available in unlimited widths, and heights up to 28 feet*.

    *For doors above 15 feet tall and/or 30 feet in length motorized units are recommended.

    Specifikim
    • Unique features of this fire door include:

      SOUND TRANSMISSION CLASS

      DuraSound doors have an STC rating of 48 (Laboratory Test)
      & NIC rating of 30 (Field Test)

      MOTOR DRIVE SYSTEMS

      Above header motor configuration recommended for doors greater than 15'-0" tall and/or 30'-0" in length (Requires 24" clearance)
      *Below header options available.

      HEADER CONFIGURATIONS

      DuraSound head details vary depending upon adjacent construction.
      T-09 soffit configurations work best with gypsum ceilings and motorized applications.
      T-11 soffit configurations work best with ACT ceilings.



    Specifikime teknike
    • Referencë unikedurasound
    • Familja e produkteveDoors
    • Grupi i produkteveFire Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectDyert - Rrëshqitje
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 PërshkrimFire doorsets
    • CSI MasterFormat 2014 Code08 35 13.23
    • CSI MasterFormat 2014 TitleAccordion Folding Fire Doors
    • OmniClass Number23-17 11 31
    • OmniClass TitleFire Doors