MINIMAL 100 trimless
XAL

MINIMAL 100 trimless

Luminaire housing made of extruded aluminium; for trimless installation in plasterboard ceilings; special edge design with grooves for better adhesion of filler; suitable for ceiling thickness of 8-25 mm; surface powder coated; luminaire profile for mounting available in advance; remaining luminaire components mounted without tools; light inset consisting of highly reflective coated extruded profile for improved thermal management; HPO (High Performance Opal) cover for uniform illumination; micro prismatic PMMA diffuser incl. diffuser film for homogeneous illumination and reduced luminance; energy-efficient LEDs with very good colour rendering
Specifikime teknike
  • Referencë unikeMINIMAL_100_trimless
  • Familja e produkteveLighting
  • Grupi i produkteveCeiling | Surface
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-11-21
  • Numri i botimit3
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëAustri
  • Prodhuar nëAustri
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • IFC classificationNdriçim i lehtë
  • Kodi ETIMEG000027
  • Emri ETIMLuminaires
  • Emrin UNSPSCLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring
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
Produkte të ngjashme

4.0 nga 5 yje 4.0 (7)
4.4 nga 5 yje 4.4 (28)
4.4 nga 5 yje 4.4 (9)
4.8 nga 5 yje 4.8 (18)