MITA circle 450 opal suspended
MITA circle 450 opal suspended
    XAL

    MITA circle 450 opal suspended

    Ring shaped luminaire housing in die-cast aluminium; extremely slim design; surface powder coated; suspended; with height adjustable rod suspension (chrome), feed in rod; electronic operating unit installed in the canopy; optional: blind cover to cover the cut-out, held by magnet, available as an accessory; high gloss reflector with faceted design; HPO (High Performance Opal) cover for uniform illumination; either with direct or direct / indirect light distribution; energy-efficient LEDs with very good colour rendering
    Specifikime teknike
    • Referencë unikeMITA_circle_450_opal_suspended
    • Familja e produkteveLighting
    • Grupi i produkteveCeiling | Suspended
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-19
    • Numri i botimit3
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000027
    • Emri ETIMLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
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
    Produkte të ngjashme

    4.9 nga 5 yje 4.9 (8)
    4.1 nga 5 yje 4.1 (8)
    5.0 nga 5 yje 5.0 (5)