SETA linear direct ceiling/suspended system
SETA linear direct ceiling/suspended system
SETA linear direct ceiling/suspended system
SETA linear direct ceiling/suspended system
    XAL

    SETA linear direct ceiling/suspended system

    Luminaire housing from extruded aluminium profile, round design (only ø 61 mm); no visible screws; designed for lighting systems; linear design; surface powder coated; for ceiling surface mounting or suspended mounting; pendant fitting with cable suspension; height adjustment without tools; spring clip attachment to the luminaire; incl. transparent feed; extruded profile for improved thermal management; high gloss reflector with faceted design; direct light distribution; indirect light component with integrated PC boards and high quality lens system for maximum, homogeneous ceiling illumination, separately controllable; energy-efficient LEDs with very good colour rendering
    Specifikime teknike
    • Referencë unikeSETA_linear_direct_ceiling-suspended_system
    • Familja e produkteveLighting
    • Grupi i produkteveCeiling | Suspended
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-08-01
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000027
    • Emri ETIMLuminaires
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
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
    Produkte të ngjashme