TASK angular suspended
TASK angular suspended
    XAL

    TASK angular suspended

    Rectangular suspended luminaire, consisting of single L-shaped; Luminaire housing made of aluminium with rounded edges; ultra low-profile design (only 15 mm); surface powder coated; cable suspension, tool-less height adjustment; convenient quick mounting system without tools; incl. transparent feed; direct light distribution by LGP body (Light Guiding Prism); side coupled light directed downwards by laser engraving; indirect light component with special PCBs for increased luminous flux and maximum ceiling illumination; completely homogeneous illumination; energy-efficient LEDs with very good colour rendering; canopy for through wiring; optional acoustic elements available
    Specifikime teknike
    • Referencë unikeTASK_angular_suspended
    • Familja e produkteveLighting
    • Grupi i produkteveCeiling | Suspended
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-12-17
    • Numri i botimit2
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë
    • Kodi ETIMEG000027
    • Emri ETIMLuminaires
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 PërshkrimLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
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
    Produkte të ngjashme