Corkia Exit Sustainable Cork Exit Sign
Corkia Exit Sustainable Cork Exit Sign
Corkia Exit Sustainable Cork Exit Sign
Corkia Exit Sustainable Cork Exit Sign
    Zemper

    Corkia Exit Sustainable Cork Exit Sign

    "Cork exit signage for greener buildings."

    Corkia Exit is part of the Corkia family, the first emergency lighting range manufactured using natural cork. Designed to provide clear and reliable evacuation guidance, it combines efficient LED technology with a renewable material that achieves 115% lower embodied carbon compared with conventional polycarbonate housings.

    Key specifications:

    • View Distance: 26 m
    • Autonomy: 1 or 3 hours, with LiFePO₄ batteries.
    • Robustness: cork-based housing with protection IP20 and IK04.
    • Smart functions: AutoTest, DALI2 or Wireless SmartZ® options for simplified management.
    Specifikime teknike
    • Referencë unikeexit-signs-corkia-exit
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-07-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTapë
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria