Transport platform GEDA 500 Z/ZP (C)
Transport platform GEDA 500 Z/ZP (C)

    Transport platform GEDA 500 Z/ZP (C)

    4.0 nga 5 yje4.0(6 vlerësime)
    •  Platform and ramp for heavy loads.
    • Switchable to construction hoist for loads. 
    • Floor equipment at loading and unloading points for Fall protection. 
    • Comfortable anchoring of the device at all heights through Mounting bar - particularly suitable. for use on the facade without using a scaffolding. 
    • An optional trailer is available for road transport. 
    • In addition there is the following platform variant:

    Variant 1: Platform "A" 1600x1400x1100/ 1800mm, 1 loading flap on the side, 1 unloading flap. 

    Specifikim
      • Type: 500 Z/ZP
      • Manufacturer: GEDA-Dechentreiter
      • Load capacity (kg): max. 500/850
      • Number of persons permitted: 5
      • Delivery head (m): 100
      • Transport length (mm): 2000
      • Transport width (mm): 2200
      • Transport height (mm): 2300
      • Transport weight (kg): 1000
      • Area of application: Material/person transport
      • Lifting speed (m/min): 12/ 24
      • Drive: 3.0/ 6.1 kW/400 V/50 Hz/ 16A










    Specifikime teknike
    • Referencë unikeAUP05-G500ZP
    • Familja e produkteveConveyor technology
    • Grupi i produkteveconstruction elevators, forklifts
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-07-16
    • Numri i botimit1
    • Gjatësia (mm)1100
    • Gjerësia (mm)1600
    • Thellësia (mm)1400
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorÇelik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Ndërtimi i faqes
    • IFC classificationObjekt
    • Uniclass 2015 CodeTE_30_30_10
    • Uniclass 2015 PërshkrimConstruction lifts

    Rajoni i disponueshëm

    Europe
    Gjermani