ZECon - Staircase – Middle
ZECon - Staircase – Middle
ZECon - Staircase – Middle
ZECon - Staircase – Middle
ZECon - Staircase – Middle

    ZECon - Staircase – Middle

    • The ZECON series of containers
    • ZECon containers have been developed to offer high-quality, complex, temporary modular systems. These energy efficient modular rooms comply with the legal requirements of ENEV 2016 for a service life of longer than two years, and can be integrated with alternative energy systems such as solar installations, wind power, and energy recovery systems. It is also possible to have central hot water heating systems that are connected to a district heating system, in these containers. We will provide an Energy Performance Certificate for your building on request.
    • The dimensions of the basic version are 6058 x 2438 x 2800 mm (length x width x height). We also offer the option of combining corridor, stairway and sanitary modules. The modules can be stacked so that they are up to three floors high. Information on the load-bearing capacity is included in the structural standards.
    • ZECon is distributed by the Zeppelin Rental GmbH Modular Room Systems product area
    Specifikim
    • Staircase – middle 1 pcs. steel outer door with a ZK door frame, basic dimensions 1,000 mm x 2,000 mm 1 pcs. plastic window white, dim. W 1,064 mm x H 1,352 mm + plastic roller shutter, sill height 1,000 mm, tilt-and-turn fitting 1 pcs. staircase with 15 steps, stair width 1,150 mm 2 pcs. linear luminaire 2 x 58 W 1 pcs. electric heater 2,000 W, with thermostat, separately fused 1 pcs. basic electrical installation according to VDE 0100, 400 / 230 V 1 pcs. junction box WK 100 as an external electrical connection 1 pcs. separate supply circuit, GFCI protected
    Specifikime teknike
    • Referencë unikeCSO-TREPPH_ENEV_MID
    • Familja e produkteveContainers
    • Grupi i produkteveContainers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-01-11
    • Numri i botimit1
    • Gjatësia (mm)2800
    • Gjerësia (mm)6058
    • Thellësia (mm)2438
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    • Weight Net (kg)3700
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Ndërtimi i faqes
    • IFC classificationObjekt
    • Emrin UNSPSCConstruction and maintenance support equipment
    • UNSPSC code3019
    • Uniclass 2015 CodeTE_70_10_10_16
    • Uniclass 2015 PërshkrimContainers
    • OmniClass Number23-21 19 11 11
    • OmniClass TitleMetal Modular General Casework
    • CSI UniFormat II CodeF1030
    • CSI UniFormat II TitleSpecial Construction Systems

    Rajoni i disponueshëm

    Europe
    Gjermani
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit