Scissor Lift ZS 141.175A

Scissor Lift ZS 141.175A

Advantages: Folding railing (at 2,08m) Swing axle system on the front axle Scissor protection
Specifikim
  • Type: GS 4069 DC Manufacturer: Genie Working height (m): 14,12 Load capacity (kg): 363 Number of persons allowed: 3/2 Transport length (mm): 3120 Transport width (mm): 1750 Transport height (mm): 2740 Transport note 1: 2080 mm with railing folded down Transport weight (kg): 5203 Stand height (m): 12,12 Platform size (mm x mm): 1600 x 2790 Platform magnification (mm ): 1520 Gradeability (%): 35 Drive: Battery ground clearance (mm): 240 Can be moved at full height: yes Hydraulic support: yes Area of application: indoor and outdoor
Specifikime teknike
  • Referencë unikePASM15_4069DC
  • Familja e produkteveHeight access technology
  • Grupi i produkteveworking scaffolds and working platforms
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-13
  • Numri i botimit1
  • Gjatësia (mm)2740
  • Gjerësia (mm)1750
  • Thellësia (mm)3120
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorÇelik
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)5203
Klasifikimi
  • Kategoria BIMobjectNdërtim - Ndërtimi i faqes
  • IFC classificationObjekt
  • Uniclass 2015 CodeTE_30_30_60_60
  • Uniclass 2015 PërshkrimScissor lifts
  • CSI MasterFormat 2014 Code14 83 16
  • CSI MasterFormat 2014 TitleScissor Lift Platforms