Check, Ball and Plug Valves

Check, Ball and Plug Valves

Features and Benefits

1-1/4″ – 3″ NPT Cast Iron Check Valves:

  • Vertical or horizontal Installation
  • Full flow design – no restrictions
  • Stops back-flow of water
  • Neoprene polyester reinforced flapper: smooth-edge design with cast iron and non-corrosive metal backing plates and stainless steel fastener
  • Rated at 50 PSI (115′ [35 m] of head) at 130° F (54° C)
  • Stainless steel bolts
  • Suitable for installation below basin cover

1-1/4″ – 3″ PVC Ball Valves:

  • 150 PSI rated
  • General purpose ball valve
  • Ideal for a variety of applications

1-1/4″, 2″ Brass/Bronze Check Valves:

  • 200 PSI WOG rated
  • Metal to metal seals
  • Vertical or horizontal installation
  • Stops back-flow of water
  • Suitable for installation below basin cover

1-1/4″, 2″ Brass Ball Valves:

  • 600 PSI WOG rated
  • Full port
  • Quarter-turn operation

2″ – 8″ Flanged Check Valves

  • Heavy-duty, ductile iron construction
  • Angled seal for non-slam closure
  • Non-clog design
  • Reinforced disc
  • Drip-tight seating
  • Rated up to 250 PSIG
  • Designed for both horizontal and vertical usage
  • Optional backflow actuator and mechanical indicator

2″ – 8″ Cast Iron Plug Valves Threaded Connection: 2″ and 3″ Flanged Connection: 2-1/2″, 3″, 4″, 6″ and 8″

  • Designed to handle solids-bearing flows
  • Cast iron housing rated 175 psi
  • 99% pure nickel welded seat
  • 1/4 turn Buna plug
  • Upper and lower ball bearings
  • Provided with hand lever

Sewage Air Relief Valve

  • Designed to maintain pipeline efficiency and provide protection by venting air that accumulates during system operation
  • Cast iron housing
  • Stainless steel trim
  • Stainless steel float
  • 150 psi rated
Specifikim
  • 1-1/4″ – 3″NPT Cast Iron Check Valve
    1-1/4″ – 3″PVC Ball Valve
    1-1/4″ & 2″Bronze Check Valve
    1-1/4″ & 2″Bronze Ball Check Valve
    2″ – 8″Cast Iron Flanged Check Valve
    2″ – 8″Cast Iron Flanged and Threaded Plug Valve
    2″ & 3″NPT Cast Iron Plug Valve
Specifikime teknike
  • Referencë unikecheck-ball-and-plug-valves
  • Familja e produkteveBasin and Accessories
  • Grupi i produkteveCheck, Ball and Plug Valves
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-06-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • IFC classificationValvul
  • Kodi ETIMEC010917
  • Emri ETIMPlug valve
  • Uniclass 2015 CodePr_65_54_33_11
  • Uniclass 2015 PërshkrimCast iron plug valves
  • CSI MasterFormat 2014 Code40 05 62
  • CSI MasterFormat 2014 TitlePlug Valves
  • OmniClass Number23-27 31 39
  • OmniClass TitlePlug Valves

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika