StoVentec® for Masonry Veneer Facades is a drained and back-ventilated, fully engineered rainscreen wall system designed for use with thin masonry veneers. The system consists of five principal components: an air and moisture barrier, an adjustable sub-construction, thermal insulation, a lightweight composite carrier board made from recycled glass granulates, and the masonry veneer finish.
All Sto components are covered by a single-source warranty from Sto Corp., are manufactured under an ISO 9001 certified quality system, and are tested as a system to conform with building code requirements. StoVentec® for Masonry Veneer Facades delivers high impact strength and puncture resistance, energy efficiency, and fire protection while affording broad design freedom.
Region availability
| North America |
|---|
United States |