OMNIA M 22T - 26T - 30T
Ferroli

OMNIA M 22T - 26T - 30T

OMNIA M 3.2 22T 26T 30T are reversible heat pumps for outdoor installation with DC Inverter compressor.

This series of air-water heat pumps meets the needs of winter and summer air conditioning of residential and commercial power plants.

All units are suitable for outdoor installation and can produce water up to 60 C can be used in radiant systems, fan coils, radiators and for the indirect production of domestic hot water (ACS) through external boiler (not supplied).

The units are characterized by the use of an inverter DC compressor that allows to modulate the power delivered from 30 to 120% of the nominal power and are complete with a hydronic kit consisting of all the essential components for a quick and safe installation. The units are characterized by high energy efficiency and low sound levels that allow them to be used as a single generator to service the plant or integrated with other energy sources

such as electrical supporting resistors or boiler.

All units are supplied with ACS kettle temperature probe and with external air temperature probe to achieve climate regulation in heating and cooling.

OMNIA M 3.2 22T 26T 30T is equipped with a refined electronic control, designed and designed for the integrated management of the production of domestic hot water and two heating zones at differentiated temperatures.

Teknisk specifikation
  • Unik ref.omnia-m-22t-26t-30t
  • ProduktfamiljHVAC - Heat Pumps
  • ProduktgruppHeat Pumps
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-06-18
  • Edition nummer1
Klassificering
  • BIMobject-kategoriVVS - Värmepumpar
  • OmniClass nummer23-33 17 00
  • OmniClass TitelHeat Pumps