CAMBRINO vertical baby changing table CAMB22VS
CAMBRINO vertical baby changing table CAMB22VS

    CAMBRINO vertical baby changing table CAMB22VS

    CAMBRINO vertical baby changing table for wall mounting, made of polypropylene with antibacterial Biocote® protection, white colour, front panel made of stainless steel, hinged, with integrated shock absorber for safe opening and closing, nylon safety belt and hooks on both sides, lockable dispenser for single-use paper covers in Interfold folding with maximum width 260 mm. Certified according to EN 12221-1 and EN 12221-2. Including mounting material and 80 single-use paper covers. Dimensions when closed 550 x 890 x 100 mm (W x H x D) Dimensions when open 550 x 480 x 890 mm (W x H x D)
    Specifikation
    • Overall depth      100.00 mm
      Overall height      890.00 mm
      Overall width      550.00 mm
      Type of mounting      Wall mounting
      Hinged      Yes
      Surface material      SYNTHETIC

    Teknisk specifikation
    • Unik ref.2030057695
    • ProduktfamiljBaby changing tables
    • ProduktgruppBaby change units
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-04-15
    • Edition nummer1
    • Höjd (mm)890
    • Bredd (mm)550
    • Djup (mm)100
    Relaterad
    • HuvudmaterialPlast
    • Sekundärt materialRostfritt stål
    • Designad iÖsterrike
    • Tillverkad iÖsterrike
    • Vikt netto (kg)16.6
    Klassificering
    • BIMobject-kategoriSanitet - Annat
    • Uniclass 2015 kodPr_40_20_76_06
    • Uniclass 2015 beskrivningBaby changing units

    Region tillgänglighet

    Asien Europa Oceanien Nordamerika Afrika
    Förenade Arabemiraten
    Belgien
    Australien
    Kanada
    Sydafrika
    Estland
    USA
    Finland
    Frankrike
    Irland
    Italien
    Kroatien
    Lettland
    Litauen
    Luxemburg
    Nederländerna
    Österrike
    Polen
    Rumänien
    Ryssland
    Schweiz
    Serbien
    Slovakien
    Slovenien
    Spanien
    Storbritannien
    Sverige
    Tjeckien
    Tyskland
    Ukraina
    Ungern