Central source emergency lighting luminaire
Legrand

Central source emergency lighting luminaire

Central Source Lighting Fixtures, 45 lm 1h, IP43 IK07, class II LEDs safety lights for centralized source For power by centralized DC or AC source Very low energy consumption (consumption 1,1 W / 3 VA) Voltage 48/110/220 V = - 230 V ~ (2,8 VA) Recessed with accessory ref. 0 626 94 Lighting by the slice ref. 0 626 75 For further information please contact us : https://www.legrand.fr/pro/nous-contacter
Specifikation
  • Certified NF AEAS LSC and NF Environment Luminaire equipped with a removable mounting bracket with automatic terminal connection (Luminaire for centralized sources delivered without pictogram, Evacuation luminaires must be equipped with a signal label ref. 0 612 10 to order separately )
Teknisk specifikation
  • Unik ref.LG-LSC-Evacuation
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-10-31
  • Edition nummer1
  • Höjd (mm)125
  • Bredd (mm)225
  • Djup (mm)45
Relaterad
  • HuvudmaterialPolykarbonat
  • Vikt netto (kg)380
Klassificering
  • BIMobject-kategoriBelysning - Nödsituation
  • IFC klassificeringLamparmatur
  • UNSPSC namnEmergency lighting and accessories
  • UNSPSC kod391117
  • Uniclass 2015 kodPr_30_36_08_28
  • Uniclass 2015 beskrivningEmergency exit devices
  • CSI MasterFormat 2014 Kod26 52 00
  • CSI MasterFormat 2014 TitelEmergency Lighting
  • OmniClass nummer23-35 47 13
  • OmniClass TitelEmergency Lighting

Region tillgänglighet

Europa
Frankrike