Parex Standard EIFS, Metal Stud or CMU
Parex USA

Parex Standard EIFS, Metal Stud or CMU

Standard EIFS is classic EIF system. This system offers the base level of benefits available in EIFS; energy efficiency, light weight, versatile design, and economical installation. Typically utilizes adhesive attachment of EPS foam. The system can also be upgraded to use heavier weights of mesh to allow for superior impact resistance. Range of finish and color options provide for nearly unlimited design creativity.

CLICK FOR LEED INFORMATION

1"=R-3.8, 2"=R-7.6, 3"=R-11.4, 4"=R=-15.2
Teknisk specifikation
  • Unik ref.parex-eifs
  • ProduktfamiljWall Cladding Sheets
  • ProduktgruppExterior Insulation and Finish Systems (EIFS)
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2011-12-06
  • Edition nummer1
Klassificering
  • BIMobject-kategoriVäggar - Fasadbeklädnad

Region tillgänglighet

Nordamerika
USA