Accord®, Series 7114, 60" x 30" Bath - Right-Hand Drain

Accord®, Series 7114, 60" x 30" Bath - Right-Hand Drain

The Accord bath and shower line blends traditional and modern design. The curved wall maximizes the bathing area and creates a sense of openness and space while providing abundant storage. In keeping with the Accord family of products, the seams are caulkless for faster installation.
  • Designed with a 15" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • High-gloss finish provides a smooth, shiny surface that is easy to clean
  • No caulking required in the seams
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
  • Bath only installation not recommended. Install bath with wallset.
Teknisk specifikation
  • Unik ref.sterling-71141120
  • ProduktfamiljBath/Shower Units
  • ProduktgruppAccord
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-01-25
  • Edition nummer1
Klassificering
  • BIMobject-kategoriSanitet - Bad & Spa

Region tillgänglighet

Nordamerika
USA