VERSATEX Corners
VERSATEX Corners
VERSATEX Corners
VERSATEX Corners
VERSATEX Corners
VERSATEX Corners
    VERSATEX

    VERSATEX Corners

    VERSATEX one-piece cornerboards are manufactured without leaving any cut edge or joint exposed, resulting in a stronger corner that (unlike the two-piece offerings from our competitors) gives you a sharp 90-degree angle without risk of picking up dirt. Sizes range from 4" to 10" corners to meet all your project needs.

    Specifikation
      • When it comes to our Stealth Corners, we give you a full 5/4” (1” actual) board with a true 3/4” X 3/4” pocket to neatly accept fiber cement and other lap siding products. Most competitors work off a scant thickness, meaning shallow pockets and/or thin legs that introduce the risk of breakage. When searching for “rabbeted” cornerboards, make sure it’s STEALTH from VERSATEX for a perfect install every time.
      • Add character to your trim with the VERSATEX Timber Ridge woodgrain finish available on Stealth Corners, Regular Corners, and other Trimboard profiles. Our woodgrain pattern was specifically designed to look more like real wood.
    Teknisk specifikation
    • Unik ref.versatex-corners
    • ProduktfamiljPVC Trim
    • ProduktgruppCorner Boards
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2024-10-17
    • Edition nummer1
    Relaterad
    • HuvudmaterialPVC
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Annat
    • CSI MasterFormat 2014 Kod06 46 00
    • CSI MasterFormat 2014 TitelWood Trim
    • OmniClass nummer23-13 37 23 21
    • OmniClass TitelTrims, Edgings, Capping

    Region tillgänglighet

    Nordamerika
    Kanada
    USA