VERSATEX Soffit System
VERSATEX Soffit System
VERSATEX Soffit System
VERSATEX Soffit System
    VERSATEX

    VERSATEX Soffit System

    The VERSATEX Soffit System improves aesthetics and reduces labor costs during installation.

    The Stealth Frieze board feature a discrete 3/4" deep X 3/4" wide groove to accept nearly all siding products.

    The Soffit is available in solid or vented. The vented has an 1/8" wide groove making it impossible for insects to get in.

    The Vented Soffit features 10" of free airspace per linear foot, making it one of the most superior air flow systems in the market today.

    These products are easy to install with the same tools and fasteners used with any wood trim

    Specifikation
      • While we do still manufacture solid soffit, VERSATEX offers the only vented system in the industry.
      • This Vented Soffit has a 8/4 repeating vent pattern that provides 10 square inches of free air space per lineal foot. Plus, vents are cut in a manner to prevent nesting insect infiltration, making screening an option and not a requirement.
      • Add the notched fascia and frieze board and you have an easy-to-install and efficient system.
    Teknisk specifikation
    • Unik ref.versatex-soffit-system
    • ProduktfamiljPVC Trim
    • ProduktgruppSoffit System
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2024-10-17
    • Edition nummer1
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Annat
    • CSI MasterFormat 2014 Kod06 65 00
    • CSI MasterFormat 2014 TitelPlastic Trim
    • OmniClass nummer23-13 37 23 21
    • OmniClass TitelTrims, Edgings, Capping

    Region tillgänglighet

    Nordamerika
    Kanada
    USA