เผยแพร่สินค้าของคุณ
Raised Vanity Brackets
Raised Vanity Brackets
Raised Vanity Brackets
    A&M Hardware

    Raised Vanity Brackets

    Raised Vanity Brackets

    A raised vanity bracket is a supportive hardware piece designed to elevate and secure vanities or countertop installations. These brackets are typically mounted to the wall and provide a sturdy foundation for the vanity unit, ensuring stability and preventing sagging. They come in various sizes to accommodate different vanity designs and weights. The raised design often allows for additional storage or space underneath, making it a practical choice for modern bathrooms and kitchens. These brackets not only enhance the functionality of the vanity but also contribute to the overall aesthetic by maintaining a clean and streamlined look.

    Raised Vanity and Invisible Shelf Brackets offer a stylish and functional solution for modern spaces. A&M Hardware provides versatile, high quality brackets that allow you to design your space exactly as you desire. Both options enhance the visual appeal of your interiors while ensuring durability and strength. Whether you're renovating a space or simply looking to update your decor, these brackets are perfect for achieving a contemporary vibe without compromising on functionality.

    Raised Vanity Bracket Features

    • Available in 18" and 21"
    • RV18-1600lbs; RV21-2000lbs (load to deformation per pair)
    • Black powder coat Formica match 909-58
    • RV - ½" flat metal material with ¾" support arm
    • Slotted mounting holes for ¼" hardware
    • Recommend backing when used with metal studs
    สเปคสินค้าด้านเทคนิค
    • Unique ref.raised-vanity-brackets
    • Product familyBrackets
    • กลุ่มผลิตภัณฑ์Invisible Shelf & Raised Vanity Brackets
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-01-05
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ตัวยึด
    • Uniclass 2015 CodePr_20_85_09
    • Uniclass 2015 DescriptionBrackets
    • CSI MasterFormat 2014 Code05 45 00
    • CSI MasterFormat 2014 TitleMetal Support Assemblies
    • OmniClass Number23-13 23 11 19 15
    • OmniClass TitleFraming Anchors
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
    4.3 จาก 5 ดาว 4.3 (19)