เผยแพร่สินค้าของคุณ
UniSec Air - 24kV 25kA, Medium Voltage Switchgear Air Insulated without SF6 - LSC2A (Load Break Switches and CBs in 2 compartments panels)
ABB

UniSec Air - 24kV 25kA, Medium Voltage Switchgear Air Insulated without SF6 - LSC2A (Load Break Switches and CBs in 2 compartments panels)

Modular air-insulated switchgear for all applications in secondary power distribution up to 24 kV

UniSec is an indoor air-insulated switchgear for medium voltage secondary distribution up to 24kV. It offers a broad portfolio of functional units and technical features and is suitable for a wide range of applications including industry, renewable energy plants, distribution and transformer substations, data centers, small generation systems, buildings and infrastructure, and smart grids.

UniSec also offers a sulfur hexafluoride (SF6) free variant called UniSec Air. The new switchgear includes the switch disconnector and disconnector GSec Air. This new component has a dedicated vacuum interrupter for breaking capacity as the insulation medium with a global warming potential (GWP) of zero. The switchgear also contains a vacuum circuit breaker and is fully compliant with IEC standards and the EU F-gas regulation (EU) 2024/573.

สเปคสินค้า
  • UniSec Air is designed with the same footprint, operations, and backward compatibility as the original UniSec switchgear with refined interface, facilitating integration into existing systems and extensions of the installed base.

    • GSec Air General purpose switch according to IEC 62271-103
    • GSec Air with dry air insulation medium with Global warming potential (GWP) of 0
    • Compact GSec Air with limited volume (<25 liters)
    • Removable and withdrawable vacuum circuit breakers
    • Modular and flexible design allows for better accessibility to MV cable connection and simplifies installation, use, and maintenance
สเปคสินค้าด้านเทคนิค
  • Unique ref.unisecair-LSC2A-Medium_Voltage-Switchgear
  • Product familyUniSec
  • กลุ่มผลิตภัณฑ์Air Insulated Medium Voltage Switchgear
  • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
  • วันที่เผยเเพร่2025-11-11
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMetal
  • วัสดุรองCopper
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - สวิตช์เกียร์
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical fittings
  • UNSPSC code39121311
  • Uniclass 2015 CodePr_60_70_36
  • Uniclass 2015 DescriptionHigh voltage switchgear and transformers
  • OmniClass Number23-35 31 31 11 11
  • OmniClass TitleElectronic Controlled Distribution Switchgear
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution
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
4.7 จาก 5 ดาว 4.7 (29)
4.3 จาก 5 ดาว 4.3 (9)
4.1 จาก 5 ดาว 4.1 (22)
5.0 จาก 5 ดาว 5.0 (8)