เผยแพร่สินค้าของคุณ
ZX0.2 - 36kV 2500A 31.5kA - Medium Voltage Switchgear Gas Insulated
ABB

ZX0.2 - 36kV 2500A 31.5kA - Medium Voltage Switchgear Gas Insulated

ZX0.2 gas-insulated switchgear (IEC)

Compact switchgear for substation optimization

ZX0.2 is part of ABBs successful ZX family of gas-insulated indoor switchgears for primary distribution level. This three-phase encapsulated, arc-resistant switchgear is equipped with a solid-insulated busbar system. It is a single panel design.

The gas tank protects all high voltage parts inside permanently from environmental influences resulting in a practically maintenance-free switchgear.

The front access only design allows space saving wall-mounted or back-to-back installation. Thanks to its very compact design, it helps you to optimize your substation layout and reduce infrastructure cost.

Now is the time to make the move to a safer, more sustainable future.

Being a pioneering technology leader over the last 30 years, we have the experience and the knowledge to prepare our customers for the Industry 4.0. PrimeGear™ ZX0 has been designed for our customers, reduces the impact on global warming by 99.99 percent and supports customers to enter digitalization.

PrimeGear™ ZX0 is available with insulating Dry Air or AirPlus™. The switchgear is also available as an optional eco-ready panel to ensure maximum flexibility, allowing you to buy with SF6 inside that can be easily refilled with AirPlus in the future.

It is future focused, ready to support the digitalization of your operations. Current and voltage sensors plus remote monitoring and diagnostics features provide insights at your fingertips, whether onsite, with our on-premise solution, or elsewhere, via our cloud-based solution.

All panels are routine-tested and gas-filled in the factory. Therefore there is no need for gas works on site.

สเปคสินค้า
  • Product range

    • Rated voltage up to 36 kV
    • Rated normal current up to 2500 A
    • Rated short-time withstand current up to 31.5 kA

    Key benefits

    • Small footprint
    • Intuitive operator guidance
    • Reliable operation and high availability

    Key features

    • Arc-resistant design (AFL(R))
    • Single busbar
    • Front access
    • Vacuum circuit breaker type VD4X
    • Load break switches and fuse combinations available
    • Mechanical operator area
    • Outer cone cable termination system
    • Optional pressure relief to the outside of the switchgear room
    • Optional digital version available
    • Optional ENA certification available
สเปคสินค้าด้านเทคนิค
  • Unique ref.zx02-Medium_Voltage-Switchgear
  • Product familyZX2
  • กลุ่มผลิตภัณฑ์Gas Insulated Medium Voltage Switchgear
  • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
  • วันที่เผยเเพร่2024-05-16
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMetal
  • วัสดุรองCopper
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - สวิตช์เกียร์
  • IFC classificationElectric Distribution
  • UNSPSC nameElectrical fittings
  • UNSPSC code39121311
  • Uniclass 2015 CodePr_60_70_36
  • Uniclass 2015 DescriptionHigh voltage switchgear and transformers
  • OmniClass Number23-35 31 31 11 11
  • OmniClass TitleElectronic Controlled Distribution Switchgear
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution
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
4.7 จาก 5 ดาว 4.7 (29)
5.0 จาก 5 ดาว 5.0 (8)
4.3 จาก 5 ดาว 4.3 (9)
4.1 จาก 5 ดาว 4.1 (22)