เผยแพร่สินค้าของคุณ
Teak Decking
Teak Decking
Teak Decking
Teak Decking
Teak Decking
    Advantage Lumber

    Teak Decking

    Teak (Tectona grandis) is lighter than Ipe in both color and weight. Its color ranges from yellow brown to dark golden brown, darkening with age. Because it is less dense than Ipe, Teak is also generally easier to work with.

    High-End, Environmentally Conscious Decking

    Teak is found all over the world, in southeast Asia, the East Indies, Africa, and America. Our Teak is grown in 20–50 year plantations, which means you’ll get the hardest, most durable wood without harming the environment. It’s a 100% renewable product guaranteed to last!

    True, Genuine Teak Decking

    Many people seek out genuine Teak Decking, as some companies try to pawn off lesser quality woods (such as Afrormosia) as Genuine Teak when it’s not even related. When in doubt, the lumber world refers to the botanical Latin name which is Tectona grandis. All of the teak we sell is of the Tectona grandis species.

    สเปคสินค้า
    • Botanical Name: Tectona grandis 

      Common Name:  Teak

      General Characteristics: Color varies from a yellow brown to dark golden brown, darkening with age. Course, uneven texture with straight grain and oily feel.

      Moisture Content of Decking: Our Teak Decking is specially dried for use on exterior projects.
      We also sell Teak lumber kiln dried specifically for interior use. DO NOT use kiln dried interior lumber in exterior projects as it will expand.  Teak Decking dried for exterior use will shrink inside.

      Janka side hardness:   1,070 lb at 12% moisture content. 

      Bending Strength:   14,600 psi

      Working Properties:  Works with moderate ease, but silica content can have a blunting effect on cutters. Glues and finishes nicely, although pretreatment may be necessary.  Must be predrilled for fastening.

      Distribution: Asia, Africa, Latin America 

      Durability:  Teak is very durable, especially when harvested from older trees. Naturally resists rot, mold, mildew, and insects.

      Uses: Outdoor Decking, flooring, boat building, furniture, decorative objects

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Teak-Decking
    • Product familyWood Decking
    • กลุ่มผลิตภัณฑ์Teak
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-08-19
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักWood
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ดาดฟ้าและแผ่นพื้น
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring