เผยแพร่สินค้าของคุณ
IPÊ Deck Tiles
IPÊ Deck Tiles
IPÊ Deck Tiles
IPÊ Deck Tiles
IPÊ Deck Tiles
IPÊ Deck Tiles
IPÊ Deck Tiles
IPÊ Deck Tiles
    Tile Tech Pavers

    IPÊ Deck Tiles

    4.7 จาก 5 ดาว4.7(12 รีวิว)

    IPÊ Deck Tiles Features
    IPÊ Deck Tiles are designed for constructing raised wood decks over exterior surfaces such as rooftops, terraces and plazas, in both residential and commercial applications. Tile Tech’s IPÊ Wood Tiles are constructed from kiln-dried 1×3 IPÊ wood face slats secured to IPÊ wood support runners (battens) using corrosion-resistant stainless steel screws resulting in high structural strength, dimensional stability, and low flexing.

    IPÊ wood is renowned for its exceptional durability. It is a dense and hardwood species, making it resistant to scratches, dents, and general wear and tear. This durability is especially beneficial in commercial settings where high foot traffic and heavy deck furnishings may be common.

    Installation of Tile Tech’s IPÊ deck tiles are similar to steps for our porcelain pavers on pedestal systems. Like our Hex-Tray System™, IPÊ deck tiles have a slot cut in each corner enabling a deck screw and Lock-Disk™ component to be inserted. The screw is invisibly inserted into the pedestal head with the Lock-Disk™ holding down the corner of the pedestals, ensuring a safe, secure and level surface.

    IPÊ Wood, IPÊ Decking, IPÊ Deck, IPÊ Tiles, Deck Tiles, Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal


    สเปคสินค้า
    • IPÊ Wood, IPÊ Decking, IPÊ Deck, IPÊ Tiles, Deck Tiles, Roof Pavers, Deck Pavers, Pedestal Pavers, Decking Tiles, Roof Decks, Wind Uplift, Wind-Uplift, Porcelain Pavers, Paver Pedestal

    สเปคสินค้าด้านเทคนิค
    • Unique ref.tile-tech-ipe-deck-tiles
    • Product familyRoof Deck Tiles
    • กลุ่มผลิตภัณฑ์IPE Deck Tiles
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2018-08-21
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักWood
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ดาดฟ้าและแผ่นพื้น
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • CSI MasterFormat 2014 Code07 76 00
    • CSI MasterFormat 2014 TitleRoof Pavers
    • OmniClass Number23-15 17 13
    • OmniClass TitleFloor Covering Strips, Tiles, Blocks, and Slabs
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes