เผยแพร่สินค้าของคุณ
Model 8000 Commercial RiserPACK® - Prepackage Commercial Riser Assembly
AGF Manufacturing

Model 8000 Commercial RiserPACK® - Prepackage Commercial Riser Assembly

4.6 จาก 5 ดาว4.6(7 รีวิว)

The Model 8000 Commercial RiserPACK® is a prepackaged economical riser assembly designed for NFPA 13 wet fire sprinkler systems. The Commercial Model 8000 is available in two different riser styles and seven different size/connection combinations:

Bronze Riser:

  • 1-1/4", 1-1/2", 2" NPT
  • 1-1/2", 2" Groove
  • 1-1/2", 2" NPT x Groove


Schedule 10 Fabricated Steel Riser with Red Powder Coated Finish:

  • 2-1/2", 3", 4", 6", 8" Groove
  • The AGF Manufacturing Inc. Model 8000 Commercial RiserPACK® is a compact prepackaged economical riser assembly designed for NFPA 13 wet fire sprinkler systems.
  • The Model 8000 Commercial RiserPACK® utilizes the appropriate sized UL Listed/FM Approved patented AGF Model 2500 TESTanDRAIN® valves designed to comply with the NFPA 13 requirement regarding providing sight glasses for verification while testing through a properly sized test orifice. The Model 8000 Commercial Riser-PACK® is available with 3/8", 7/16", ½", 17/32", 5/8" (ELO), ¾" (ESFR), and K25 orifices to meet K-Factors of 2.8 to 25.
  • The UL Listed, made and machined in the U.S.A., cast bronze 1¼", 1½" and 2" RiserPACK®s are available with male threaded, grooved, and threaded x grooved ends and are rated at 300 PSI; castings are lettered on both sides allowing right or left side draining, horizontal or vertical installation. The Schedule 40 fabricated steel body with 3mil powder coated red finish 2½", 3", 4", 6", and 8" RiserPACK® is available with grooved ends and is rated at 300 PSI.
  • All RiserPACK®s are assembled with UL Listed/FM Approved AGF Model 7500 300 PSI Pressure Gauge, Model 7600 ¼" 3-way Globe Valve, and either a 1" NPT threaded or saddle mount water flow switch as required by NFPA 13.
  • The Model 8000 Commercial RiserPACK® through the Model 2500 TESTanDRAIN® valves offer a unique design benefit that allows system access through the valve for system integrity testing and/or installation of the optional relief valve trim kit (Model 8011) without system draining.
  • 1¼", 1½", an 2" RiserPACK®s utilize a 1" FNPT M2500 and are available with orifice sizes of 3/8" to 5/8" (ELO); 2½" and 3" RiserPACK®s utilize a 1¼" FNPT M2500 or 2511 and are available with orifice sizes of 3/8" to ¾" (ESFR); and 4" and 6" RiserPACK®s utilize a 2" Grooved M2500 is available with orifice sizes of 3/8" to K-25.


Made in USA

สเปคสินค้า
  • 2.1 SPRINKLER SPECIALTY PIPE FITTINGS - Flow Detection and Test Assemblies:

    Product:  Commercial Model M8000. Includes a flow switch, TESTanDRAIN Model 2500, Model 7600 3-way Globe Valve, and a M7500 Pressure Gauge.

    ** NOTE TO SPECIFIER **  Delete riser model not required.

    1. Riser Model:  Pre-Assembled TESTanDRAIN Riser 1-1/4, 1-1/2. and 2 inches (32 mm, 38 mm, 51 mm):
      1. One-piece bronze casting, lettered on both sides allowing right or left side draining, horizontal or vertical installation.
      2. Inlet and Outlet (Cast bronze): ** NOTE TO SPECIFIER **  Delete inlet and outlet size not required.
        1. Inlet and Outlet:  Threaded.
        2. Inlet and Outlet:  Grooved 1-1/2 to 2 inches (38 mm to 51 mm).
        3. Inlet and Outlet:  Threaded and Grooved 1-1/2 to 2 inches (38 mm to 51 mm).
      3. Standard: UL's "Product iQ" listing, or "Approval Guide," published by FM Global, listing. NFPA 13.
      4. Pressure Rating: 300 psig (2070 kPa).
      5. Size: Same as connected piping.
    2. Riser Model: Pre-Assembled TESTanDRAIN Riser 2-1/2, 3, 4, 6, and 8 inch:
      1. Schedule 10 fabricated steel body with 3mil powder-coated red finish.
      2. Inlet and Outlet (Schedule 40 steel).
        1. Inlet and Outlet: Grooved 2-1/2, 3, 4, 6, and 8 inches (64 mm, 76 mm, 102 mm, 152 mm) Models.
      3. Standard: UL's "Product iQ" listing, or "Approval Guide," published by FM Global, listing. NFPA 13.
      4. Pressure Rating: 300 psig (2070 kPa).
      5. Size: Same as connected piping.
    3. Valve Model 2500 TESTanDRAIN valve 1-1/4, 1-1/2, and 2 inch Models:** NOTE TO SPECIFIER ** Delete valve model not required.
      1. 1 inch (25 mm) FNPT. ** NOTE TO SPECIFIER ** Delete orifice size not required.
        1. Test Orifice Size: Nominal 2.8K (3/8 inch), as required by NFPA 13, latest edition.
        2. Test Orifice Size: Nominal 4.2K (7/16 inch), as required by NFPA 13, latest edition.
        3. Test Orifice Size: Nominal 5.6K (1/2 inch), as required by NFPA 13, latest edition.
        4. Test Orifice Size: Nominal 8.0K (17/32 inch), as required by NFPA 13, latest edition.
        5. Test Orifice Size: Nominal 11.2K (5/8 inch, ELO), as required by NFPA 13, latest edition.
    4. Valve Model 2500 TESTanDRAIN valve 2-1/2 and 3 inches Models:
      1. 1 inch (25 mm) FNPT. ** NOTE TO SPECIFIER ** Delete orifice size not required.
      2. Test Orifice Size: Nominal 2.8K (3/8 inch), as required by NFPA 13, latest edition.
      3. Test Orifice Size: Nominal 4.2K (7/16 inch), as required by NFPA 13, latest edition.
      4. Test Orifice Size: Nominal 5.6K (1/2 inch), as required by NFPA 13, latest edition.
      5. Test Orifice Size: Nominal 8.0K (17/32 inch), as required by NFPA 13, latest edition.
      6. Test Orifice Size: Nominal 11.2K (5/8 inch, ELO), as required by NFPA 13, latest edition.
      7. Test Orifice Size: Nominal 14.0K (3/4 inch, ESFR), as required by NFPA 13, latest edition.
      8. Test Orifice Size: Nominal K25.2, as required by NFPA 13, latest edition.
    5. Valve Model 2500 TESTanDRAIN valve 4, 6, and 8 inches Models:
      1. 2 inches (51 mm) Grooved. ** NOTE TO SPECIFIER ** Delete orifice size not required.
      2. Test Orifice Size: Nominal 2.8K (3/8 inch), as required by NFPA 13, latest edition.
      3. Test Orifice Size: Nominal 4.2K (7/16 inch), as required by NFPA 13, latest edition.
      4. Test Orifice Size: Nominal 5.6K (1/2 inch), as required by NFPA 13, latest edition.
      5. Test Orifice Size: Nominal 8.0K (17/32 inch), as required by NFPA 13, latest edition.
      6. Test Orifice Size: Nominal 11.2K (5/8 inch, ELO), as required by NFPA 13, latest edition.
      7. Test Orifice Size: Nominal 14.0K (3/4 inch, ESFR), as required by NFPA 13, latest edition.
      8. Test Orifice Size: Nominal K25.2, as required by NFPA 13, latest edition.
      9. Water flow alarm switch.
      10. Pressure Gauge: AGF Model 7500.
      11. 1/4 inch (6 mm), 3-way globe valve: AGF Model 7600.
สเปคสินค้าด้านเทคนิค
  • Unique ref.agf-model-8000com
  • Product familyAGF Fire Sprinkler Products
  • กลุ่มผลิตภัณฑ์RiserPACK®
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-10-18
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักBronze
  • วัสดุรองCarbon Steel
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผลิตภัณฑ์ดับเพลิง - ระบบกระจายน้ำดับเพลิง
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

พื้นที่การขาย

เอเชีย ยุโรป แอฟริกา อเมริกาใต้ โอเชียเนีย อเมริกาเหนือ