เผยแพร่สินค้าของคุณ
Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x1200x400 mm
Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x1200x400 mm
Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x1200x400 mm
Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x1200x400 mm
    AJ Products

    Lockable sliding door cabinet QBUS, 2 shelves, base frame, handles, 1252x1200x400 mm

    • Space-saving, stylish design
    • Lockable doors for secure storage
    • Part of the QBUS range

      Space-saving, lockable storage cabinet with sliding doors designed by AJ Products. Combine it with other units within the QBUS range for a uniform storage solution. The cabinet is suitable for offices, conference rooms or reception areas.
    สเปคสินค้า
    • The adaptable QBUS storage range makes it easy to organise the workplace!
      This versatile storage cabinet is perfect for storing folders, office supplies and personal belongings.

      The cabinet is fitted with sliding doors that open and close easily. Less space is needed because the doors do not open outwards.

      It is made of laminate, a durable and easy-care material. The laminate is available in several colours. The cabinet comes with a base frame, handles and lock.

      Since the handles are recessed, this cabinet provides a space-saving solution that is especially helpful if it is intended for confined spaces such as a copy room or corridor. The handles are made of powder-coated steel. The powder-coating gives a hard and durable surface, which is perfect for furniture used everyday.

      Do you need more storage space? Furniture within the QBUS range is custom-made to fit together and, thanks to the modular concept, you can easily add to your storage as required. All for an efficient workday!


    สเปคสินค้าด้านเทคนิค
    • Unique ref.Lockable-sliding-door-cabinet-QBUS-2-shelves-base-frame-handles-1252x1200x400-mm
    • Product familyOffice and conference
    • กลุ่มผลิตภัณฑ์Qbus
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-01-20
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)1252
    • กว้าง (มิลลิเมตร)1200
    • ความลึก (มิลลิเมตร)400
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักLaminate
    • น้ำหนัก (กิโลกรัม)63.73
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เฟอร์นิเจอร์อื่นๆ
    • IFC classificationFurniture
    • Uniclass 2015 CodeSL_20_15_59
    • Uniclass 2015 DescriptionOffices
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
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
    4.3 จาก 5 ดาว 4.3 (13)
    3.5 จาก 5 ดาว 3.5 (6)
    4.4 จาก 5 ดาว 4.4 (14)