เผยแพร่สินค้าของคุณ
Double PVC Casement Window With Roller Shutter - New construction - A70 range
Double PVC Casement Window With Roller Shutter - New construction - A70 range
Double PVC Casement Window With Roller Shutter - New construction - A70 range
Double PVC Casement Window With Roller Shutter - New construction - A70 range
Double PVC Casement Window With Roller Shutter - New construction - A70 range
Double PVC Casement Window With Roller Shutter - New construction - A70 range
Double PVC Casement Window With Roller Shutter - New construction - A70 range
    AMCC

    Double PVC Casement Window With Roller Shutter - New construction - A70 range

    A70 Double window, new installation style with shutter option

    Innovating and technical, the A70 Elegance doors and windows meet the current strictest standards for both durability, quality, thermal and acoustic insulation performances.

    With a variation that is targetting a better quality-price ratio and designed to meet confort and economical expectations, the A70 Classic doors and windows can be installed in both renovation and new construction.

    สเปคสินค้า
    • A70 Elegance range performances :
      Uw : 1,3 W/m2.K (Uglass UG=1,1 W/m2.K with warm edge divider)
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
      Solar gain : 0,42
      Visible light transmission : 55%

      A70 Classic range performances :
      Uw : 1,4 W/m2.K (Uglass UG=1,1 W/m2.K with aluminium divider)
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 
      Solar gain : 0,42
      Visible light transmission : 55%

    สเปคสินค้าด้านเทคนิค
    • Unique ref.A70_OF2PN
    • Product familyA70
    • กลุ่มผลิตภัณฑ์Neuf
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2018-11-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPVC
    • วัสดุรองGlass
    • ออกเเบบโดยฝรั่งเศส
    • ผลิตโดยฝรั่งเศส
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectหน้าต่าง - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows