เผยแพร่สินค้าของคุณ
Double Check Valve Assemblies - 2000B-FP
Ames Fire & Waterworks

Double Check Valve Assemblies - 2000B-FP

Series 2000B-FP Double Check Valve Assemblies shall be
installed at referenced cross-connections to prevent the backflow of polluted water into the potable water supply. Only those
cross-connections identified by local inspection authorities as
non-health hazard shall be allowed the use of an approved double check valve assembly.
Check with local authority having jurisdiction regarding vertical
orientation, frequency of testing or other installation requirements.
These valves meet the requirements of ASSE Std. 1015 and
AWWA Std. C510 and are approved by the Foundation for
Cross-Connection Control and Hydraulic Research at the
University of Southern California.  

สเปคสินค้า
  • Features
    • Ease of maintenance with only one cover
    • Top entry
    • Replaceable seats and seat discs
    • Modular construction
    • Compact design
    • 1" – 2" Cast bronze body construction
    • Low pressure drop
    • No special tools required
    • Gear operated, slow close shutoffs
    • Pre-wired tamper switch (2) per shutoff
    • Reversible Wiring Harness with Gear-Operated Ball Valves
    • GOBV Can be wired Normally Open or Normally Closed

สเปคสินค้าด้านเทคนิค
  • Unique ref.2000B1-FP-2000B2-FP
  • Product familyPlumbing & Flow Control Solutions
  • กลุ่มผลิตภัณฑ์Check Valves
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-11-18
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักCast iron
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.23
  • CSI MasterFormat 2014 TitleSwing Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING