เผยแพร่สินค้าของคุณ
Pressure Reducing Pilot - 263RS
Ames Fire & Waterworks

Pressure Reducing Pilot - 263RS

263RS Series is a remote sensed, direct acting, diaphragm actuated Pilot that is used on various configurations of Automatic Control Valves. It is normally held open by the force of the adjustable spring setting above the diaphragm. The Pilot modulates towards a closed position when remotely sensed pressure exceeds the spring setpoint, and modulates towards an open position when the remotely sensed pressure falls below the spring setpoint. Turning the adjustment screw clockwise raises the control setpoint. Turning the adjustment screw counterclockwise lowers the control setpoint. Series 263RS is equipped with 1/2" NPT inlet and outlet ports and a 1/4 in NPT side sensing port. The 1/4 in NPT side sensing port is used to monitor upstream or downstream pressure as required by specific valve function.

สเปคสินค้า
  • Features

    • 1/2 in. NPT inlet and outlet ports and one side 1/4 in. side sensing port
    • Automatically reduces a higher upstream (inlet) pressure to a constant downstream (outlet) pressure
    • When installed in the piping circuit of an Automatic Control Valve, its throttling action causes the Main Valve to throttle open or closed accordingly
    • Valve outlet pressure can be adjusted with the top-mounted screw
สเปคสินค้าด้านเทคนิค
  • Unique ref.263RS
  • Product familyPlumbing & Flow Control Solutions
  • กลุ่มผลิตภัณฑ์Automatic Control Valves
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-11-18
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักStainless steel
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - วาล์ว
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING